HC-A 16-ESTS
-
Contact insert
1677021
HEAVYCON male insert, A16 series, 16-pos., screw connection
Product details
General | for HC-D25 / HC-D 50 housing |
Assembly note | Connectors may be operated only when there is no load/voltage. |
Product type | Contact insert with a fixed no. of positions |
Series | HC-A |
Type | D25 |
D50 | |
Number of positions | 16 |
Connection profile | 16+PE |
Contact numbering | 1 - 16 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 23 mm |
Height | 36 mm |
Length | 72.5 mm |
Drill hole distance, horizontal | 66 mm |
Drill hole distance, vertical | 16 mm |
Connection technology | |
Connection technology | Screw connection |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 0.5 mm² ... 2.5 mm² (applies to stranded conductors with ferrules) |
Connection cross section AWG | 20 ... 14 |
Tightening torque | 0.5 Nm |
Stripping length of the individual wire | 7 mm |
Rated voltage (III/3) | 250 V |
Rated surge voltage | 4 kV |
4 kV | |
Rated current | 16 A |
Test voltage | 4 kV AC |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Constructional and testing regulations | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 | |
Tests | DIN VDE 0627/86 |
DIN VDE 0110/02.79 | |
DIN VDE 0110-1/04.97 | |
IEC 60664-1, DIN IEC 60512 | |
IEC 60352 |
Item number | 1677021 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | BF7ABB |
Product key | AF7ABB |
GTIN | 4017918129644 |
Weight per piece (including packing) | 81,09 g |
Weight per piece (excluding packing) | 81,09 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440205 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre