PRC 3-FC-MS6 SET 25 - Connector
1461450

Connector, Range of articles: PRC 35, design: Straight, color: black, number of positions: 3, min. conductor cross section: 1.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Contact connection type: Pin, min. cable diameter: 8 mm, max. cable diameter: 21 mm, Ensures touch protection

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Up to 75% smaller in size than industrial connectors with the same rating
Locking mechanism can be unlocked manually or using a tool
Suitable for applications in atmospheres containing salt and in direct sunlight
Ideal for indoor and outdoor use due to weatherproof materials