UC-WMCO 1,6 (12X3) CUS
-
Conductor marker
0829032
Conductor marker, can be ordered: by sheet, white, labeled according to customer specifications, cable diameter range: 1.3 ... 1.6 mm, mounting type: slide-on, Number of individual labels: 40, text field height: 3 mm, text field width: 12 mm
Product details
Compatible products
Your advantages
The UC-WMCO ... UniCard labeling range includes thread-on markers for the subsequent labeling of conductors by simply sliding them on using the UC-WMCO ... TOOL
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
Secure tight fit even in the event of vibrations
Large-surface labeling option in a space-saving design
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications