UC-WMC 7,5 (23X8) RD CUS
-
Conductor marker
0824764
Conductor marker, can be ordered: by sheet, red (RAL 3001), labeled according to customer specifications, cable diameter range: 5 ... 7.5 mm: o, mounting type: clip on, Number of individual labels: 6, text field height: 8 mm, text field width: 23 mm
Product details
Compatible products
Your advantages
The UC-WMC ... UniCard labeling range includes markers for captive labeling of control lines to cable sheaths with large diameters
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
The markers support multi-line labeling
One-handed mounting
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
Two labeling areas that are clearly legible at all times
Can be clipped on even after wiring has been completed