cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 28 - 10 | ||
| C | ||||
| 600 V | 30 A | 28 - 10 | ||
COMBI coupling, nom. voltage: 800 V, nominal current: 32 A, number of connections: 2, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2 - 6 mm2, color: blue
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 28 - 10 | ||
| C | ||||
| 600 V | 30 A | 28 - 10 | ||