Cables with slip-on sleeves on one end for connection to infrastructure charging sockets, for charging electric vehicles (EV) with alternating current (AC), for installation in charging stations for electromobility (EVSE)
    
  
  EV-T2M3SOW-3AC20A-0,7M2,5E
   - 
  Cable set for infrastructure charging socket
    
      1164361
      
      
    
  
      CHARX connect modular, Type 2, Cable set for infrastructure charging socket, 20 A , 480 V AC, Accessories, Single wires, length: 0.7 m, Plug-in mounting, with slip-on sleeve at one end, only for connection to second-generation infrastructure charging sockets from Phoenix Contact, IEC 62196-2
Product details
Compatible products
Your advantages
Protected against overheating with precise temperature measurement
        Flexible mounting and easy maintenance with plug-in cables
        Available with your logo on request - for consistent branding of your charging station
        Waterproof and dirtproof due to fully molded contacts
        Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
        Uniform, space-saving installation space