K-5E - OE/010-C03/M23 F8X
   - 
  Cable plug in molded plastic
    
      1244200
      
      
    
  
      Cable plug in molded plastic, series: KSF, M23-Socket, Straight, plastic molded, number of positions: 5+PE, type of locking: Screw locking mechanism, cable length: 10 m, shielded: yes, color of outer sheath: orange RAL 2003, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Our standard: robust halogen-free PUR cable
        Simple and safe: 100% electrically tested and assembled ready for use
        Designs with preassembled cables on one or both sides
        High flexibility: customer-specific assemblies and cable lengths can be supplied