WMTW (10X4)R
-
Cable marker
0831000
Cable marker, Roll, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, cable diameter range: 0.6 ... 7 mm, mounting type: insert, Number of individual labels: 3000, text field height: 4 mm, text field width: 10 mm
Product details
Compatible products
Your advantages
Insertable conductor marking with threading and insertion aid for marking collars
The insert labels are used to mark marking collars from the PATG/PATO ... system
Easy mounting thanks to a threading and insertion aid, which can be easily separated by means of a perforation after inserting the marker
Thanks to their special shape, the insert labels remain securely inside the marking collar