UC-WMTB (44X15) OG CUS - Cable marker
0829405

Cable marker, Sheet, can be ordered: by sheet, orange (RAL 2003), labeled according to customer specifications, mounting type: Assembly with cable ties, cable diameter: > 7 mm, Number of individual labels: 4, text field height: 15 mm, text field width: 44 mm

Product details








Compatible products


Your advantages

For large-surface marking of conductors and cables  >7 mm in diameter
Marking service: Phoenix Contact can custom-mark all UniCard markers according to your requirements
The sheets provide space for including function texts
The format automatically ensures printing with a high degree of positioning accuracy
The UC-WMTB ... UniCard labeling range includes markers that can be secured using standard cable ties