US-WML 14 (25X19) CUS
-
Cable marker label
1018765
Cable marker label, Card, labeled according to customer specifications, cable diameter range: 6.1 ... 14.2 mm, mounting type: adhesive, cable diameter: ≤ 14.2 mm, Number of individual labels: 8, text field height: 19 mm, text field width: 25 mm
Product details
Compatible products
Your advantages
The cable marker labels do not increase the cross section of the cable, allowing the cable to be subsequently drawn through cable ducts, for example
High-quality marking created by the thermal transfer printer
Quick and easy handling
Resistant to solvents
The protective foil is wound over the labeling and provides permanent protection against dirt and abrasion
US-WML ... cable marker labels consist of a labeling field and a transparent protective foil