RF-16S1N8A80DU - Cable connector
1613727

connection method

Cable connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details








Compatible products