RF-06F1N1280DU
-
Cable connector
1617334
Cable connector, application: Signal, straight, Screw locking mechanism, M23, number of positions: 6, contact connection type: Socket, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 6, connection method: Solder connection, series: RF