CA-16P1N12T0DN - Cable connector
1620300

M23, Cable connector, application: Signal, series: CA, angled, shielded: yes, Screw locking mechanism, No. of pos.: 16, Direction of rotation: Standard, contact connection type: Pin, Solder connection, cable diameter range: 3 mm ... 14.5 mm, coding: N, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products



Your advantages

Angled cable outlet for confined spaces
Can be adapted to various applications, thanks to adjustable cable outlet direction
Safe use in the field, thanks to high degree of protection
Connector for flexible on-site assembly
Consistent EMC protection for reliable transmission of signals
Solder connection: proven connection technology for various litz wires