VS-M12MS-M12MS-93E-LI/8,0
-
Bus system cable
1403420
Bus system cable, Ethernet CAT5 (100 Mbps), 4-position, PUR halogen-free, water blue RAL 5021, shielded, Plug straight M12, coding: D, on Plug straight M12, coding: D, cable length: 8 m
Product details
Product type | Data cable preassembled |
Sensor type | Ethernet |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | D |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Bus system | Ethernet |
Signal type/category | Ethernet CAT5, 100 Mbps |
Status display | no |
Status display present | no |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Flammability rating according to UL 94 | V0 |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | D (Data) |
Connection 2 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | D (Data) |
Cable length | 8 m |
Ethernet [93E] | |
Dimensional drawing |
|
Cable weight | 43 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
Signal runtime | 4.3 ns/m |
Signal speed | 0.77 c |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Wire diameter incl. insulation | 1 mm -0.2 mm |
External cable diameter | 5.75 mm ±0.15 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foam-Skin PE |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 284 Ω/km |
Insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | ≤ 5.00 mΩ/m (at 20 МHz) |
Wave impedance | 100 Ω ±15 % (at 1 ... 100 MHz) |
Cable capacity | nom. 48 nF/km (At 800 Hz) |
Nominal voltage, cable | 50 Vrms |
125 V (Peak value, not for high-power applications) | |
Test voltage Core/Core | 1000 Vrms |
Test voltage Core/Shield | 500.00 Vrms |
Smallest bending radius, fixed installation | 30 mm (cable, fixed installation) |
Smallest bending radius, movable installation | 78 mm (Cable, flexible installation) |
Tensile strength | ≤ 50 N (temporary) |
≤ 10 N (Permanent) | |
Near end crosstalk attenuation (NEXT) | 66 dB/m (with 1 MHz) |
57 dB/m (at 4 МHz) | |
52 dB/m (at 10 MHz) | |
50 dB/m (at 16 MHz) | |
47 dB/m (at 20 МHz) | |
45 dB/m (at 31.25 МHz) | |
40 dB/m (at 62.5 МHz) | |
36 dB/m (at 100 MHz) | |
Crosstalk attenuation (ACR) | 6.57 dB/m (with 1 MHz) |
5.64 dB/m (at 4 МHz) | |
5.12 dB/m (at 10 MHz) | |
4.89 dB/m (at 16 MHz) | |
4.57 dB/m (at 20 МHz) | |
4.34 dB/m (at 31.25 МHz) | |
3.77 dB/m (at 62.5 МHz) | |
3.31 dB/m (at 100 MHz) | |
Shield attenuation | 0.028 dB/m (with 1 MHz) |
0.06 dB/m (at 4 МHz) | |
0.085 dB/m (at 10 MHz) | |
0.115 dB/m (at 16 MHz) | |
0.128 dB/m (at 20 МHz) | |
0.162 dB/m (at 31.25 МHz) | |
0.23 dB/m (at 62.5 МHz) | |
0.29 dB/m (at 100 MHz) | |
Flame resistance | according to VDE 0482 Part 265-2-1 |
according to IEC 332-1 | |
Ambient temperature (operation) | -30 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (installation) | -5 °C ... 60 °C |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -25 °C ... 60 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 60 °C (Cable, flexible installation) |
Item number | 1403420 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF1CJI |
Product key | AF1CJI |
GTIN | 4046356651561 |
Weight per piece (including packing) | 396,1 g |
Weight per piece (excluding packing) | 380,1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre