IL CO BK-XC-PAC - Bus coupler
2702635

Inline, Bus coupler, CANopen®, MINI COMBICON, Extreme conditions version, transmission speed in the local bus: 500 kbps / 2 Mbps, degree of protection: IP20, including network connector, Inline connector, and marking field

Free download available. Downloads

Product details








Compatible products

Your advantages

Automatic detection of the baud rate in the CANopen® network
Programmable modes for behavior in the event of an error
Emergency messages
Integrated termination resistor can be switched on or off via DIP switch
Supports two SDO servers simultaneously
Trigger modes: event, timer, remote request
Node and life guarding
Heartbeat
Connection to CANopen® with 5-pos. MINI COMBICON connector
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs