IBS IL 24 BK-LK/45-2MBD
-
Bus coupler
2861124
INTERBUS bus coupler, with fiber optic connection at an angle of 45°, 24 V DC, transmission speed 2 Mbaud, without accessories
Product details
Type | modular |
INTERBUS-Master | |
Number of devices with parameter channel | 63 |
Number of supported branch terminals with remote bus branch | max. 15 |
Module | |
ID code (dec.) | 04 |
ID code (hex) | 04 |
Length code (hex) | 00 |
Length code (dec) | 00 |
Process data channel | 0 bit |
Input address area | 0 Byte |
Output address area | 0 Byte |
Protective circuit | Reverse polarity protection |
Potentials: Bus coupler supply UBK; Communications power UL (7.5 V) and the analog supply UANA (24 V) are generated from the bus coupler supply. | |
Supply voltage | 24 V DC (via Inline connector) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 1.25 A (with max. number of connected I/O terminal blocks) |
typ. 90 mA (without connected Inline I/O terminals) | |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC ±5 % |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V communications power, 24 V analog supply, 24 V bus coupler supply/functional ground | 500 V AC, 50 Hz, 1 min |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross section, rigid | 0.09 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.09 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
INTERBUS | |
No. of channels | 2 |
Connection method | F-SMA connector |
Note on the connection method | slanted |
Number of positions | 2 |
Transmission speed | 2 Mbps |
Transmission physics | FO |
Inline local bus | |
Connection method | Inline data jumper |
Supply | |
Connection method | 8-pos. Inline connector |
Dimensional drawing |
|
Width | 85 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Color | green |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Degree of protection | IP20 |
Air pressure (operation) | 80 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | 75 % ... 85 % |
Permissible humidity (storage/transport) | 75 % ... 85 % |
Mounting type | DIN rail mounting |
Item number | 2861124 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRI111 |
GTIN | 4017918974572 |
Weight per piece (including packing) | 297,4 g |
Weight per piece (excluding packing) | 265,7 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT A/S
Hammerholmen 43C, 1. tv. 2650 Hvidovre