Det indhold, du ser på, er skræddersyet til Danmark. Se indhold for USA | Vælg et andet land

AXL F BK ETH - Bus coupler
2688459

Axioline F, Bus coupler, Modbus/TCP (UDP), RJ45 jack, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connector

Free download available. Downloads

Product details









Compatible products



Your advantages

2 Ethernet ports (with integrated switch)
Transmission speed of 10 Mbps and 100 Mbps
Rotary coding switches for setting the IP address assignment and other functions
Firmware can be updated
Runtime in the bus coupler is negligible (almost 0 µs) (for Modbus/UDP)
Typical cycle time of the Axioline F local bus is around 10 μs
Web-based management
Security in the network: Port disconnection possible via web-based management (firmware version 1.31 or later)
Supports the operation of Axioline Smart Elements
Supports passive Smart Elements (firmware version 1.30 or later)
Supports IOL-CONF (firmware version 1.30 and later)
Supports Diag+