FBP-2/17
-
Blind plug
3069888
Blind plug, pitch: 8.2 mm, width: 171.8 mm, height: 72.9 mm, number of positions: 17, color: gray, mounting type: Insertion in base strip
Product details
Compatible products
Your advantages
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Blind plug for FAME..., used as a protective cover for the test block when the test plug is removed