The THERMOMARK E.WRAP set is taking productivity in wire and cable marking to the next level. The combination of the THERMOMARK E.300 BASIC roll printer and the THERMOMARK E.WRAP applicator offers maximum efficiency for wire and cable identification processes. This provides you with an automated printing and application system that enables you to achieve time savings of up to 60% compared to manual identification processes.
The THERMOMARK E.WRAP automatically applies wire-wrap labels to cylindrical objects, while also ensuring a consistently high level of quality. This is essential in the case of wire-wrap labels, as they have an additional protective laminate to protect the printed surface. The end result is an extremely resilient identification solution that can even be used outdoors, for example. To make handling as easy as possible, the device features an adjustable scale, ensuring that the marking is always attached at the desired distance from the cable end. This efficient system enables the automated identification of all objects that have a diameter of between 2 mm/0.08" and 16 mm/0.63".
Scope of supply:
THERMOMARK E.WRAP (1203216), TM E.WRAP-PR pressure roller (1259200), TM E.300/E.600-DISPENSING EDGE/L (1263116), THERMOMARK E.300 BASIC, power cable (pin connector pattern: type F), USB cable, and multilingual packing slip.
Note:
The THERMOMARK E.300 (D) BASIC printing system is equipped for immediate use in combination with the corresponding applicator. Unlike with the THERMOMARK E.300 (D)/E.600 (D) standard printer, the following items are not included in the delivery: TM E.300/E.600-FRONT COVER (1285305), TM E.300/E.600-TEAR OFF PLATE (1263118), TRM-PRESSURE ROLLER STANDARD (0804655), EML (20X8)R/TL (0802999) label roll, and THERMOMARK-RIBBON 110/50 ink ribbon (0800687).
THERMOMARK E.WRAP SET
-
Applicator set
1287054
Device set consisting of the E.WRAP applicator and the compatible THERMOMARK E.300 D BASIC printing system for printing and applying the E-WML... wire-wrap labels on wires and cables.
Product details
Compatible products
Your advantages
Maximum efficiency: time savings of up to 60% compared to manual printing and applying processes
Consistently high level of efficiency over the entire working day through intuitive handling, which helps reduce costs
Planning accuracy with regard to productivity and quality: in the case of order peaks, productivity can be increased significantly using the same number of employees
Reduction in the number of user errors through intuitive step-by-step guidance along the entire identification process as well as automatic data processing from CAE systems and other popular file formats for data exchange
The comprehensive material portfolio means that all wire and cable diameters ranging from 2 mm/0.08" ... 16 mm/0.63" can be covered
Consistently high application quality: positive influence on the resistance and durability of the marking
Easy handling: positioning of the marker can be defined by orientation to the scale
For indoor and outdoor applications: applied markers are highly resistant due to the protective laminate
For cylindrical objects, wires, and cables
Quick and easy mounting of the applicator on the roll printer via hexagon screw
The applicator is connected via the D-SUB interface on the roll printer and is detected automatically by the software