The module is an Axioline F I/O module for use in the Axioline F modular I/O system. The module is a modular I/O device that can be affixed to the Axioline F local bus, to communicate I/O data up to the Axioline F controller or bus coupler, which forms the head of the station. As an intrinsic safety I/O module, this device allows direct connection from intrinsically safe field I/Os to the terminals of the module. The analog input I/O module with HART capabilities collects analog input and HART data from the field I/O terminals and makes this information available to the controller / bus coupler through the Axioline F local bus. The passive analog input module allows the connection of up to eight HART enabled, active analog input signals.
AXL F EX IS AI8 P HART XC 1F
-
Analog module
1215393
Axioline F, Analog input module, Passive analog inputs: 8 (HART), 0 mA ... 20 mA, 4 mA ... 20 mA, connection technology: 2-conductor, transmission speed in the local bus: 100 Mbps, Extreme conditions version, HART functionality, intrinsically safe, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
IECEx
Approval ID: IECEx UL 20.0044XCCC
Approval ID: 2021122316114727cUL Listed
Approval ID: FILE E196811UL Listed
Approval ID: FIILE E196811ATEX
Approval ID: DEMKO 20 ATEX 2370XUKCA-EX
Approval ID: UL22UKEX2508XCompatible products
Your advantages
Passive analog input module
Sinks power from up to eight HART enabled, active analog input signals
Cyclic access to PV, SV, TV, QV, and Loop Current
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA
Intrinsically safe analog inputs with connection to Zone 1, Zone 0 or Division 1
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)