The module is designed for use within an Axioline F station. It is used to acquire analog current signals.
AXL F AI4 I XC 1H
-
Analog module
2702007
Axioline F, Analog input module, Analog inputs: 4, 0 mA ... 20 mA, 4 mA ... 20 mA, -20 mA ... 20 mA, connection technology: 2-, 3-, 4-conductor, transmission speed in the local bus: 100 Mbps, integrated sensor supply, Extreme conditions version, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
LR
Approval ID: LR2480202TA-02PRS
Approval ID: TE/1020/880590/21BSH
Approval ID: 840RINA
Approval ID: ELE008423XGABS
Approval ID: 23-2449604-PDAcULus Listed
Approval ID: E238705IECEx
Approval ID: IECEx ULD 20.0026XATEX
Approval ID: UL 20 ATEX 2441XcULus Listed
Approval ID: E366272CCC
Approval ID: 2021122309114456_CNCompatible products
Your advantages
4 analog, bipolar input channels for the connection of current signals
Connection of sensors in 2-, 3-, and 4-conductor technology
Current ranges: 0 mA ... 20 mA, 4 mA ... 20 mA, ±20 mA
Simultaneous scanning of all channels by means of simultaneous sampling
High crosstalk attenuation between the channels, thanks to separate signal paths
Particularly robust against electromagnetic interference
Device rating plate stored
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Partially coated PCBs