IC-DFR 13
-
Panel-mount frame
1852134
Panel-mount frame, nominal cross section: 2.5 mm2, color: green, number of potentials: 13, number of rows: 1, number of positions: 13, number of connections: 13, product range: IC-DFR, pitch: 5.08 mm, type of packaging: packed in cardboard, This assembly frame can only be used in combination with IC 2,5/...-STGF-5,08
Product details
Compatible products
Your advantages
Feed-through assembly frame for inverted COMBICON connector IC 2,5/-STGF-5,08
Cable connection on the inside of the device enables flexible positioning of the panel feed-through
Mounting flanges reduce the mechanical strain on the soldering spots
Can be combined with the MSTB 2,5 range