MCR-TE-J-K-U-NC
-
Thermocouple measuring transducer
2810573
Temperature transducers, for thermocouples type J, K, configurable via DIP switch, input: 0...400 °C, 0...800 °C, 0...1000 °C, 0...1200 °C, output signal 0..10 V
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Temperature transmitter |
| Alignment span | ± 5 % (of final value) |
| Alignment zero | ± (60 K) |
| Typical cold point errors | ± 2.5 K |
| Cold point error, max. | ± 4 K |
| Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
| Test voltage input/power supply | 1.5 kV AC (50 Hz, 60 s) |
| Step response (10-90%) | ~ 11 ms |
| Maximum temperature coefficient | < 0.02 %/K |
| Maximum transmission error | ≤ 1.2 % (of end value, for type K) |
| < 2 % (of end value, for type J, 0 °C ... 400°C and 0 °C ... 800°C) | |
| < 2.5 % (of end value, for type J, 0 °C ... 1000°C and 0 °C ... 1200°C) | |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Max. current consumption | 20 mA |
| Measurement | |
| Configurable/programmable | Yes, unconfigured |
| Sensor types that can be used (TC) | J, K |
| Temperature measuring range | 0 °C ... 400 °C |
| 0 °C ... 800 °C | |
| 0 °C ... 1000 °C | |
| 0 °C ... 1200 °C | |
| Temperature measuring range: Thermoelement Typ J | 0 °C ... 400 °C |
| 0 °C ... 800 °C | |
| 0 °C ... 1000 °C | |
| 0 °C ... 1200 °C | |
| Temperature measuring range: Thermoelement Typ K | 0 °C ... 400 °C |
| 0 °C ... 800 °C | |
| 0 °C ... 1000 °C | |
| 0 °C ... 1200 °C | |
| Signal: Voltage output | |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | 0 V ... 10 V |
| Max. voltage output signal | 15 V |
| Output voltage with wire break | > 11 V |
| Load/output load voltage output | ≥ 10 kΩ |
| Connection method | Pluggable screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | cULus |
| Mounting position | any |
| Item number | 2810573 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | J1 - MSR Technology |
| Product key | DK1XXX |
| GTIN | 4017918249878 |
| Weight per piece (including packing) | 134,6 g |
| Weight per piece (excluding packing) | 112,6 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg