CELLULINK 2401-4G EU M25 - Router
1503433

Industrial 4G outdoor router, CAT1, 10 Mbps, integrated antennas 1x1 SISO, EU device, fallback to 2G, mast mounting, panel mounting with accessories, 1 RJ45 port (PoE In), NAT, dual SIM, eSIM ready, GNSS, IP66/IP69K, IK10, development process certified in accordance with IEC 62443-4-1, product certified in accordance with IEC 62443-4-2

Free download available. Downloads

Product details









Your advantages

Industrial cellular router for 4G cellular networks
Integrated antennas for cost- and space-saving installation
Powerful 1x1 SISO antennas for optimum cellular reception
Maximum cybersecurity with device certification in accordance with IEC 62443-4-2
Dual SIM and provider fallback by SIM card and eSIM (eSIM will be supported in a later firmware version.)
Time synchronization and positioning via GNSS
Weatherproof and UV-resistant outdoor housing
Protection against vandalism, thanks to IK10 impact strength and LED that can be switched off
Extended temperature range of -40 °C … +70 °C
Optimized for direct mounting on a mast or with adapter on a panel
Software for device and update management available as accessory
Easy configuration via web-based management or REST API
Power supply via Power over Ethernet or passive Power over Ethernet
Comprehensive diagnostic functions

Frequently asked questions


What does “eSIM ready” mean?

All devices are equipped with an eUICC. The eSIM/eUICC can be used after a firmware update.


Can the Cellulink devices establish a VPN tunnel?

No, the Cellulink devices do not have a VPN function. Especially when the device is mounted remotely in public spaces, unencrypted communication from your application to the mounting location of the device provides a target for attack. Your applicati... View more

No, the Cellulink devices do not have a VPN function. Especially when the device is mounted remotely in public spaces, unencrypted communication from your application to the mounting location of the device provides a target for attack. Your application should always be end-to-end encrypted. Use a VPN-capable controller such as PLCnext Control or a security appliance such as the mGuard product family for this. The normal Internet communication to a cloud or to web servers should already be encrypted. Use TLS encryption (HTTPS, MQTTS), for example, for this. A VPN function in Cellulink is then no longer necessary. If you still need a cellular router with VPN function, use the TC ROUTER product family.

View less

Do the Cellulink devices have an energy-saving mode?

The devices do not have an energy-saving mode. However, you can switch off the cellular module via web-based management or an API. This significantly reduces the energy consumption of the device. Communication via the cellular network is then no long... View more

The devices do not have an energy-saving mode. However, you can switch off the cellular module via web-based management or an API. This significantly reduces the energy consumption of the device. Communication via the cellular network is then no longer possible.
You can achieve maximum energy savings by switching off the device completely. For example, a controller can switch the PoE supply via a relay. Please note that it takes some time for the device to start and be registered in the cellular network.

View less

How is the device supplied with power?

In contrast to the M40 version, you cannot supply the M25 version with DC voltage. The M25 version is supplied with power via the Ethernet cable. You can use PoE according to 802.3af or passive PoE for this.



View FAQs