ELR 3/ 9-400
-
Load relay
2941701
Electronic load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-440 V AC/3 x 9 A
Product details
| Product type | Solid-state contactor |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Number of phases | 3 |
| Switching frequency | max. 10 Hz (at cos φ = 0.5) |
| Mains type | 3-phase |
| Test voltage (Input/output) | 2.5 kV (50 Hz, 60 s) |
| Switching frequency | max. 10 Hz (at cos φ = 0.5) |
| Control | |
| Input name | Control input right/left |
| Rated actuating voltage UC | 24 V DC |
| Triggering voltage range | 19.2 V DC ... 28.8 V DC |
| Voltage range with reference to UC | 0.8 ... 1.2 |
| 0.8 ... 1.2 | |
| Rated actuating current IC | 16 mA |
| Reaction time in normal load operation | 20 ms |
| 20 ms | |
| Protective circuit | Reverse polarity protection; Polarity protection diode |
| Surge protection | |
| Status display | LED (yellow) |
| Transmission frequency | 1 Hz (at cos φ = 0.5) |
| AC output | |
| Rated operating voltage Ue | 400 V AC |
| Operating voltage range | 110 V AC ... 440 V AC |
| Peak offstate voltage | 800 V |
| Mains frequency | 50 Hz |
| 60 Hz | |
| Load current range | 150 mA ... 9 A (see to derating) |
| Leakage current | typ. 7 mA |
| Residual voltage | typ. 1.5 V |
| Surge current | 230 A (tp = 10 ms, at 25 °C) |
| Protective circuit | RC element; RC element |
| Surge protection | |
| Surge voltage protection | > 750 V |
| Control circuits | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Load circuit | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 10 |
| Width | 62 mm |
| Height | 84 mm |
| Depth | 110 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 50178 |
| EMC regulations | |
| Standards/regulations | EN 61000-6-2 |
| EN 61000-6-4 | |
| Mounting type | DIN rail mounting |
| Assembly note | can be aligned with spacing > 20 mm |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 2941701 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | G1 - Relay |
| Product key | DK7212 |
| GTIN | 4017918101046 |
| Weight per piece (including packing) | 745,4 g |
| Weight per piece (excluding packing) | 745,4 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ETIM
| ETIM 9.0 | EC002055 |
UNSPSC
| UNSPSC 21.0 | 39122333 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | f8f3fb46-97cd-45d2-b029-25474a8df6bc |
Compatible products
Your advantages
High switching frequency
Noise and wear-free switching up to 500 V AC/9 A
Protective circuit in input and output
Status display
Phoenix Contact GmbH & Co. KG
Flachsmarktstraße 8, D-32825 Blomberg