Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Schweiz. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen

Mechanical tests for terminal blocks The mechanical tests are primarily used to test the clamping parts of the terminal blocks and the insulating housings. These tests focus on safe connection capacity and the terminal block’s ability to withstand conductor movement, conductor pull-out, and external influences.

Conductor pull-out test on a screw terminal block

Mechanical tests

The mechanical tests are primarily used to test the clamping parts of the terminal blocks and the insulating housing. These tests focus on safe connection capacity and the terminal block’s ability to withstand conductor movement and conductor pull-out. In addition, the mechanical strength of the terminals and the influence of ambient conditions is tested. By performing these tests, we are able to guarantee you high quality standards with respect to the mechanical properties. On this page you will find various mechanical tests for terminal blocks. For a quick and clear overview, the tests and standards that are explained on this page are listed in turn below.

Gauges for verification of the rated cross-section

Gauges

Connection capacity (IEC 60947-7-1/-2)

This mechanical test defines the connection of standard conductors according to the manufacturer's information. Terminal blocks must be designed in such a way that conductors
with the documented rated cross-section and the rated connection capacity can be connected. The specifications are documented by the manufacturer in metric (mm²) and imperial values (AWG). Rated cross-section means: The value of the maximum possible cross-section of all connectable conductors (flexible, single or multi-stranded) that certain thermal, mechanical, and electrical requirements refer to. Rated connection capacity means: The range encompassing the largest to the smallest connectable cross-section (reduced by at least 2 increments) and the number of connectable conductors for which the terminal block has been designed. During the test, the terminal blocks are connected with the rated cross-section and the rated connection capacity. Alternatively, the rated cross-section can also be verified using gauges. (See Fig.) It must be possible to freely insert conductors or gauges into or connect them to the open terminal point. Terminal blocks from Phoenix Contact offer dimensions for the defined rated cross-section that are well above the standard. Thanks to appropriate design measures, the rated cross-sections can also be connected with a ferrule and insulating collar in all terminal blocks of the CLIPLINE complete system.

Table: Connection capacity

Table for selecting the right gauge

Form

Diameter “a”

Form

Diameter “a”

Conductor
1.5 mm² A1 2.4 mm B1 1.9 mm²
2.5 mm² A2 2.8 mm B2 2.4 mm²
4 mm² A4 3.6 mm B4 3.5 mm²
6 mm² A5 4.3 mm B5 4.4 mm²
10 mm² A6 5.4 mm B6 5.3 mm²
16 mm² A7 7.1 mm B7 6.9 mm²
35 mm² A9 10.2 mm B9 10.0 mm²
50 mm² A10 12.3 mm B10 12.0 mm²
70 mm² A11 14.2 mm B11 14.0 mm²
95 mm² A12 16.2 mm B12 16.0 mm²
150 mm² A14 22.2 mm B14 20.0 mm²
240 mm² A16 26.5 mm B16 26.0 mm²
Test probe: back-of-hand safety

Back-of-hand safety: test ball with 50 mm diameter

Touch protection (IEC 60529)

Electrical installations and plants must also afford a high level of safety when carrying out maintenance or during measuring and testing tasks. BGV A3 prescribes the voltage-free state of the affected low-voltage system parts up to 1,000 V AC and 1,500 V DC for general work in the vicinity of live parts. To prevent electric shock, live parts must be secured against direct contact through the use of covers or barriers. The terminal blocks from Phoenix Contact therefore offer electrically skilled persons and instructed persons touch protection based on EN 50274. During testing based on EN 50274, the test probes are led from the operating direction to the test object. Electrical contact between the test probes and live parts must not occur. Finger contact safety is tested with a test force of 10 N and back-of-hand safety at 50 N. Phoenix Contact terminal blocks are mainly designed in accordance with DIN EN 50274. For more detailed information, please refer to the product documentation.

Test equipment for the flexion test in accordance with the standard

Test equipment for the flexion test in accordance with the standard

Flexion test (IEC 60947-7-1/-2)

Correctly wired terminal blocks must offer a high degree of mechanical safety. This includes reliable connection of the conductor. Therefore, tests are performed with rigid and flexible wires with the smallest cross-section, with the rated cross-section, and with the maximum cross-section. A vertically fixed terminal block is connected to a conductor. A test weight corresponding to the cross-section is attached at the end of the conductor. The conductor is fed through a central 37.5 mm aperture in a rotating disc and turned on its own axis 135 times. This procedure must not damage the clamping area on the conductor. Afterwards, the contact must pass a conductor pull-out test. Terminal blocks from Phoenix Contact are designed to ensure that the conductor makes contact in the clamping area gently. This prevents damage to the conductor and contact point which still have the same properties even after repeated clamping.

Flexion test test parameter

Table for determining the test parameters.

AWG

Distance H

Load

Cross-section
0.2 mm² 24 260 mm 0.3 kg
4 mm² 12 279 mm 0.9 kg
240 mm² 500 464 mm 20.0 kg
Tumbling barrel test

Tumbling barrel test

Tumbling barrel test (IEC 60068-2-32)

The tumbling barrel test is an impact test that simulates the fall of a test object from a height of 500 mm 50 times in a standardized rotating barrel. This test is carried out on a single terminal block. In the process, no defects that might impair further use of the terminal block may occur. This includes all damage that affects the tight fit on the DIN rail as well as chipping and fractures that affect the insulation or the air clearances and creepage distances. In the case of Phoenix Contact terminal blocks, this test also guarantees the tight fit of the assembled individual parts in the housing, given the sometimes-long transport distances of the packaged terminal blocks before installation.

Tight fit of the terminal blocks (IEC 60947-7-1/-2)

Besides the reliable connection of the conductor, the terminal block itself must be able to withstand forces without coming loose from its support. To test whether the fit is tight, a terminal block is mounted on a standard DIN rail according to the manufacturer’s information. Then steel rods with a length of 150 mm are clamped into the terminal points. Tensile and pressure forces based on the cross section are exerted on the terminal points and the latching of the terminal block with a lever distance of 100 mm. The terminal block must not come loose or break off the DIN rail in the process. Furthermore, no unacceptable damage may occur on the housing. The structural design of the terminal blocks from Phoenix Contact ensures a reliable tight fit on different DIN rail systems.

Cross section (AWG)

Cross-section (N)

Cross-section of the steel rod (mm)

Cross section (mm²)
0.75 18 1 1.0
1 - 1 1.0
1.5 16 1 1.0
2.5 14 1 1.0
4 12 1 1.0
6 10 5 2.8
10 8 5 2.8
35 2 10 5.7
50 0 10 5.7
240 500 kcmil 20 20.5
Conductor pull-out test on a UT terminal block

Conductor pull-out test on a UT terminal block

Conductor pull-out test (IEC 60947-7-1/-2)

In practice, tensile forces can affect the terminal point during wiring or operation. Therefore, terminal blocks must be wired correctly to offer a high degree of mechanical safety. To test the tensile load capacity of a terminal point, the terminal point must withstand a given tensile force based on the cross-section for over 60 seconds. This test is performed after the flexion test. Performing these two tests directly one after the other intensifies the requirements. The tensile force exerts stress on the conductor at the terminal point. The conductor must be held without damage. The AWG tensile force is based on the cross-section to be tested (see table). The test results for terminal blocks from Phoenix Contact are up to 150% above the required minimum values.

Conductor pull-out forces

Conductor pull-out forces in accordance with IEC 60999/EN 60999/VDE 0609-1

AWG

Tensile force

Cross-section
0.2 mm² 24 10 N
4 mm² 12 60 N
300 mm² 600 578 N
Testing the mechanical strength of a PTV 2,5 terminal block with a conductor and screwdriver

PTV 2,5

Mechanical strength (IEC 60947-7-1/-2)

The mechanical strength of the terminal point is checked in a practical test. For this purpose, the terminal points of the terminal blocks must be repeatedly connected without loss of quality in the terminal connection. Therefore, solid conductors with the rated cross-section are used to connect and disconnect a terminal block five times as specified in the manufacturer’s information. Switching is done on the middle terminal block of a block of five. Before and after the test, the terminal blocks must pass a voltage-drop test. The terminal point must withstand repeated reconnection without sustaining noticeable damage. The voltage drop must not exceed 3.2 mV before the test. The voltage drop after the test must not exceed 1.5 times the value measured before the test. Terminal blocks from Phoenix Contact are suitable for repeated connection without any recognizable loss of quality. The number of possible connections can reach up to 5000 cycles, depending on the connection technology.

Impact test with a hammer falling on the test object

Impact test

Impact test (IK rating) (IEC 62262)

IEC 62262 describes a test procedure to determine a degree of protection (IK value) against mechanical strain. This degree of protection is mainly determined in connection with housings and boxes. In the test, a defined impact element (hammer) hits the horizontally mounted test object five times in succession at different points in a vertical drop with a precisely defined energy. The impact range of the impact element forms a semi-circle. The impact elements for the different degrees of severity are divided into six categories. The CLIPLINE complete connector housings for the Push-in COMBI series have a degree of protection of IK5.

IK values and the associated data

The table provides an overview of the IK values and the associated impact test data.

Weight

Diameter

Material

Drop height

Category
IK01 ... IK05 0.2 kg 10 mm Polyamide 200 mm
IK06 0.5 kg 10 mm Polyamide 200 mm
IK07 0.5 kg 25 mm Steel 400 mm
IK08 1.7 kg 25 mm Steel 295 mm
IK09 5.0 kg 25 mm Steel 200 mm
IK10 5.0 kg 25 mm Steel 400 mm

Relationship between the IK code and stress energy

The table illustrates the relationship between the IK code and stress energy. The relationship between the IK00 value and the stress energy is not protected under this standard.

Stress energy in Joules

IK code
IK00 -
IK01 0.15
IK02 0.2
IK03 0.35
IK04 0.5
IK05 0.7
IK06 1
IK07 2
IK08 5
IK09 10
IK10 20
Shock diagram during shock testing

Shock testing (IEC 60068-2-27)

The shock testing is used to test and document the resistance of a terminal connection to shocks that occur at irregular intervals (with varying energy content). In doing so, degrees of severity from DIN EN 50155 and IEC 61373 (international standard for railway applications) are used to simulate the load in rail traffic. For the definition of the shock, acceleration and duration are specified. IEC 60068-2-27 prescribes three positive and negative shocks on each of the three spatial axes (x, y, z). The simulated accelerations reach 50 m/s² with a shock duration of 30 ms. No damage may occur at the terminal connection that would impair further use. The contact behavior at the test objects is monitored during the test. When the German railway standard is applied, no contact interruptions >1 µs are permitted. Phoenix Contact terminal blocks achieve this shock resistance, making them also suitable for applications with strong
vibrations.

Voltage drop diagram of 200 test objects after the temperature shock test

Voltage drop diagram of 200 test objects after the temperature shock test

Temperature shock test (DIN EN 60352 T4)

In process engineering, rapid changes in temperature often occur near process-related sources of heat and cold. This test verifies that the contact quality of the terminal points remains consistently high even in the case of rapid changes in temperature. For testing purposes, five terminal blocks are mounted on the support and wired to a conductor with the rated cross section. The structure is subjected to rapid temperature changes using a two-chamber method. The temperatures lie close to the upper and lower limit temperatures of the terminal block. This is generally a temperature range of -60°C to +100°C. The dwell time in each climatic chamber is 45 minutes, whereby the change takes place within a few seconds. This change is performed for 100 cycles. The requirements are met if, after the test, the single parts are undamaged and their further use is guaranteed.

Vibration diagram during a vibration test

Vibration diagram

Vibration test noise signal (IEC 60068-2-64)

In many applications, terminal blocks are exposed to vibrations and shocks. This interference is not always harmonic, regular, or consistent in frequency. Such vibrations can be caused by mounting in means of transport, such as rail vehicles, for example. These loads also occur in production machines or in mining technology. Railway applications are leading the way here in defining the degree of severity for vibration testing. DIN EN 50155 states that if not established otherwise, the requirements of EN 61373, Category 1, Class B apply. This results in the following parameters (see table). For a practical simulation of the vibration stress, the test objects are subjected to broadband noise-induced vibrations in the laboratory. This means that realistic accelerations are generated at the terminal block and the connected conductor. For the signal mix to be real, a certain distribution of accelerations and amplitudes must be guaranteed. During the category 1 B test, the objects are exposed to a frequency range of 5 Hz to 150 Hz. The RMS value of the acceleration is up to 5.72 m/s². The test objects are tested for 5 hours on each of the three axes (X, Y, Z). In addition to the vibrations, the electrical contact is monitored during the test for interruptions. During this, no damage may occur at the terminal blocks that would impair their further use. In addition, no contact interruptions >1 μs are permitted during the test. The contact resistance is measured before and after the test. The resistance must be ≤1.5 times the initial value. Terminal blocks of all connection technologies from Phoenix Contact achieve this requirement from the standard without impermissible contact interruption. They are therefore well-suited for demanding applications in which a reliable functioning of the terminal connection has to be ensured when subjected to vibrations.

Table: RMS value of the acceleration in relation to the axis

The table shows the RMS value of the acceleration in relation to the category and the axis.

Orientation

RMS value (m/s²)

Category
1B - vehicle body Vertical 5.72
1B - vehicle body Vertical 2.55
1B - vehicle body Lengthwise 3.96
1B - bogie Vertical 30.6
1B - bogie Vertical 26.6
1B - bogie Lengthwise 14.2
Test diagram in accordance with category 1B

Test diagram in accordance with category 1B

Vibration test on a PT terminal block

Vibration test on a PT terminal block

Vibration test sine (IEC 60068-2-6)

This test demonstrates the vibration resistance of a terminal connection subjected to continuous vibrations as they can be caused by rotating masses, for example. Such vibrations occur for example in power plant turbines and generators, in wind turbine generators, and in motors or drives. Harmonic, sinusoidal vibrations are applied to the test object on the vibration test system (vibrating table) to simulate even, vibrating forces. The test runs through a frequency range of 5 Hz to 150 Hz and then back to 5 Hz per cycle. In the process, the amplitude of the oscillation on the vibrating table is kept constant up to 25 Hz. However, above this value, the acceleration of the component remains constant. The RMS value of the acceleration is up to 50 m/s². The frequency changes with one octave per minute, i.e., it doubles or halves its frequency every 60 s. The test objects are tested for 2 hours on each of the three axes (X, Y, Z). During this, no damage may occur at the terminal blocks that would impair their further use. In addition, no contact interruptions (>1 μs) are permitted during the test. The contact resistance is measured before and after the test. The resistance must be ≤1.5 times the initial value. All connection technologies achieve this requirement from the standard without impermissible contact interruption. They are therefore well-suited for demanding applications in which a reliable functioning of the terminal connection has to be ensured when subjected to vibrations.

Extract of the parameters for a vibration test

Extract of a vibration test

Competence in connection technology – CLIPLINE quality
Brochure

The Phoenix Contact terminal blocks are subjected to various tests and standards which go above and beyond the usual terminal block standard. Due to the implementation of appropriate design measures and the use of high-grade materials, the terminal blocks significantly exceed the requirements imposed by standards.

Download now for free!
Quality testing in a laboratory with the product and monitoring of the results