Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Schweiz. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen

FL TIMESERVER NTP - Wireless module
1107132

GNSS receiver and NTP (Network Time Protocol) for Ethernet networks, receives time, date, and location via GPS, GLONASS, or Galileo, web-based management, supply via PoE (af) or 24 V DC, integrated antenna, IP68 housing

Free download available. Downloads

Product details









Compatible products



Your advantages

High availability thanks to a range of different satellite systems
Automatic switching between GPS, Galileo, and GLONASS
Robust IP68 housing with integrated antenna for easy installation outside the control cabinet
Fast, inexpensive connection with just one Power over Ethernet cable
Precise position determination via web-based management, SNMP, NMEA, or JSON streaming
Extended temperature range of -40 °C … +70 °C

Frequently asked questions


What time does the device provide?

Coordinated universal time (UTC) is provided via the NTP protocol. You must set the time zone, summer and winter time locally on the end devices (NTP clients).


How do I reset the device to the default settings?

Switch on the device. Wait until the device is in operation. You will know this by the fact that the US LED is lit continuously and the LOCK LED is flashing or is lit continuously.
Press and hold the Reset button (2) for precisely 10 seconds.
T... View more

Switch on the device. Wait until the device is in operation. You will know this by the fact that the US LED is lit continuously and the LOCK LED is flashing or is lit continuously.
Press and hold the Reset button (2) for precisely 10 seconds.
The device then restarts with the default settings. The IP address is 192.168.0.254.

View less