SD-WMS 5 (NU)
-
Wire marking tag
0825874
Wire marking tag, cable diameter range: 2.5 ... 5 mm, horizontal: Numbers, mounting type: thread on
Wire marking tag, cable diameter range: 2.5 ... 5 mm, horizontal: Numbers, mounting type: thread on
| General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit |
| Product type | Conductor marker |
| Marking | |
| Printing direction | horizontal |
| Printing | Numbers |
| Slot type | Profile |
| Width | 3.2 mm |
| Height | 5.5 mm |
| Length | 4.2 mm |
| Color | white |
| Material | Polyvinyl chloride |
| Flammability rating according to UL 94 | V0 |
| Components | Free from silicone and cadmium |
| External cable diameter | 2.5 mm ... 5 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | thread on |
| Item number | 0825874 |
| Packing unit | 200 pc |
| Minimum order quantity | 200 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG222B |
| Product key | BG222B |
| Weight per piece (including packing) | 333 g |
| Weight per piece (excluding packing) | 333 g |
| Country of origin | SE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |