SD-WMS 3 (CH)R YE
   - 
  Wire marking tag
    
      0825667
      
      
    
  
      Wire marking tag, yellow, cable diameter range: 1.3 ... 3 mm, horizontal: Letters, mounting type: thread on, the dimensions of the replacement product differ from the previous product!
Product details
| General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit | 
| Product type | Conductor marker | 
| Marking | |
| Printing direction | horizontal | 
| Printing | Letters | 
| Width | 3.2 mm | 
| Height | 3.6 mm | 
| Length | 3.5 mm | 
| Color | yellow | 
| Material | Polyvinyl chloride | 
| Flammability rating according to UL 94 | V0 | 
| Components | Free from silicone and cadmium | 
| External cable diameter | 1.3 mm ... 3 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Specification | IEC 60068-2-2:2007-07 | 
| Result | Test passed | 
| Procedure | Test Bb | 
| Duration | 96 h | 
| Temperature for testing | 105 °C | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 80 °C (105 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Diesel [CAS No. 68476-34-6]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 1 Year | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | thread on | 
| Item number | 0825667 | 
| Packing unit | 500 pc | 
| Minimum order quantity | 500 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | BG2221 | 
| Product key | BG2221 | 
| Weight per piece (including packing) | 0.986 g | 
| Weight per piece (excluding packing) | 0.986 g | 
| Country of origin | SE | 
ECLASS
| ECLASS-13.0 | 27281102 | 
| ECLASS-15.0 | 27281102 | 
ETIM
| ETIM 9.0 | EC001530 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
        Supplied in rolls
        Multi-character labels can be created by combining several pre-labeled individual collars
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen