SD-WMS 16 (NU) YE
-
Wire marking tag
0826352
Wire marking tag, yellow, cable diameter range: 8 ... 16 mm, horizontal: Numbers, mounting type: thread on
Product details
| General | Please specify the required marking with order: Minimum order per imprint: 1 packing unit |
| Product type | Conductor marker |
| Marking | |
| Printing direction | horizontal |
| Printing | Numbers |
| Slot type | Profile |
| Width | 6.2 mm |
| Height | 16.5 mm |
| Length | 11 mm |
| Color | yellow (RAL 1018) |
| Material | Polyvinyl chloride |
| Flammability rating according to UL 94 | V0 |
| Base element material | PVC |
| Components | Free from silicone and cadmium |
| External cable diameter | 8 mm ... 16 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 96 h |
| Temperature for testing | 105 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 80 °C (105 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | thread on |
| Item number | 0826352 |
| Packing unit | 20 pc |
| Minimum order quantity | 20 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2221 |
| Product key | BG2221 |
| Weight per piece (including packing) | 0.834 g |
| Weight per piece (excluding packing) | 0.95 g |
| Country of origin | SE |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Multi-character labels can be created by combining several pre-labeled individual collars
Easy and reliable conductor labeling with SD‑WMS ... conductor marking collars
Supplied loose in a bag
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen