SD-WMS 10 (NU)R YE:5
   - 
  Wire marking tag
    
      0826242:5
      
      
    
  
      Wire marking tag, labeled with the number: 5, lettering field size: 6.6 x 4.3 mm, yellow, the dimensions of the replacement product differ from the previous product!, mounting type: thread on
Product details
| Product type | Conductor marker | 
| Marking | |
| Printing | 5 | 
| Width | 4.2 mm | 
| Height | 9.5 mm | 
| Length | 6.60 mm | 
| External dimensions | |
| Outside diameter | 4 mm ... 10 mm | 
| Color | yellow | 
| Material | Polyvinyl chloride | 
| Flammability rating according to UL 94 | V0 | 
| Components | Free from silicone and cadmium | 
| External cable diameter | 4 mm ... 10 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | DIN EN ISO 1518-1:2019-10 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Specification | IEC 60068-2-2:2007-07 | 
| Result | Test passed | 
| Procedure | Test Bb | 
| Duration | 96 h | 
| Temperature for testing | 105 °C | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 80 °C (105 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5] | Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5] | Test passed | 
| Diesel [CAS No. 68476-34-6] | Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 | 
| Result | Test passed | 
| Climate level | AHT 1.0 S | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 60 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 1 Year | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | thread on | 
| Item number | 0826242:5 | 
| Packing unit | 250 pc | 
| Minimum order quantity | 250 pc | 
| Sales key | BG2221 | 
| Product key | BG2221 | 
| GTIN | 4046356425360 | 
| Weight per piece (including packing) | 0.294 g | 
| Weight per piece (excluding packing) | 0.156 g | 
| Country of origin | SE | 
ECLASS
| ECLASS-13.0 | 27281102 | 
| ECLASS-15.0 | 27281102 | 
ETIM
| ETIM 9.0 | EC001530 | 
PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen