SAC-3P-MS/A-1L-Z SCO
-
Valve connector
1458525
Valve connector, 3-position, Plug straight M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, Wiring: Z diode
Product details
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 28 mm |
| Height | 42.4 mm |
| Length | 41 mm |
| Connection method | M12 connector |
| Tightening torque | 0.6 Nm (Valve connector) |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 24 V AC |
| 24 V DC | |
| Nominal current IN | 4 A |
| Valve connector characteristics | |
| Fixing screws | M3 x 29 |
| Pulse power | 40 W (at 100 µs square-wave pulse) |
| Terminal voltage | 70 V (at 2 mA constant current) |
| Reverse voltage | 50 V |
| Mechanical data | |
| Insertion/withdrawal cycles | 50 (Valve connector) |
| ≥ 100 (M12 connector) | |
| Flammability rating according to UL 94 | HB |
| Seal material | TPU |
| Material housing valve plug | TPU |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | PA 66 |
| Contact material | CuSn |
| Valve plug contact insert material | PA 6.6 |
| Contact surface material | Sn |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Status display | LED (yellow) |
| Status display present | yes |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Number of positions | 3 |
| Locking type | SPEEDCON |
| Coding type | A |
| Connection 2 | |
| Type | Valve connector A |
| Material | CuSn (Contact) |
| Sn (Contact surface) | |
| PA 6.6 (Contact carrier) | |
| TPU (Housing) | |
| Protective circuit | Z diode |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (Valve connector) | -25 °C ... 85 °C (Valve connector) |
| M12 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Valve connector | |
| Standard designation | Valve connector |
| Standards/specifications | EN 175301-803 |
| Item number | 1458525 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF1GDA |
| Product key | AF1GDA |
| GTIN | 4046356638975 |
| Weight per piece (including packing) | 32.4 g |
| Weight per piece (excluding packing) | 31.9 g |
| Customs tariff number | 85366900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440105 |
| ECLASS-15.0 | 27440105 |
ETIM
| ETIM 9.0 | EC003623 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Diboron trioxide (CAS: 1303-86-2) |
| Lead monoxide (lead oxide) (CAS: 1317-36-8) | |
| SCIP | 535bdaeb-937d-4ea9-84b6-f623679304be |
| EF3.1 Climate Change | |
| CO2e kg | 0.889 kg CO2e |
Compatible products
-
SAC-3P-FS SCO V/.../... - Connecting cable 1406702
-
SAC-3P-M12MS/3,0-PUR/M12FS 345 - Sensor/actuator cable 1402560
-
SAC-3P-M12MS/5,0-PUR/M12FS 345 - Sensor/actuator cable 1402561
-
SAC-3P-M12MS/10,0-PUR/M12FS 345 - Sensor/actuator cable 1402562
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
SF-BIT-PH 1-70 - Screw insert 1212582
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen