ME 22,5 OT-MSTBO GNTQ
   - 
  Upper housing part
    
      2915009
      
      
    
  
      DIN rail housing, Upper housing part for connectors with header, width: 22.6 mm, height: 99 mm, depth: 45.85 mm, color: turquoise green (similar RAL 5018)
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
| Assembly note | Please observe the application note in the download area. | 
| Product type | Upper housing part | 
| Housing type | DIN rail housing | 
| Housing series | ME | 
| Product family | ME 22,5.. | 
| Number of positions | 16 | 
| Max. number of positions | 20 (pitch: 3.5 mm) | 
| 16 (pitch: 5 mm) | |
| 12 (pitch: 7.25 mm) | |
| Number of rows | 2 | 
| Number (Connection openings) | 4 | 
| Ventilation openings present | no | 
| Dimensional drawing | 
                 | 
            
| Width | 22.6 mm | 
| Height | 99 mm | 
| Depth | 45.85 mm | 
| Depth from base support surface | 38.5 mm | 
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm | 
| Color (Upper housing part) | turquoise green (RAL 5018) | 
| Material Upper housing part | PA | 
| Flammability rating according to UL 94 | V0 | 
| CTI according to IEC 60112 | 600 | 
| Surface characteristics | untreated | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) | 
| Acceleration | 2g (58.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 | 
| Temperature | 850 °C | 
| Time of exposure | 30 s | 
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 | 
| Temperature | 125 °C | 
| Test duration | 1 h | 
| Force | 20 N | 
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 | 
| Height of fall | 50 cm | 
| Frequency | 10 | 
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 | 
| Pulse shape | Half-sine | 
| Acceleration | 15g | 
| Shock duration | 11 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 | 
| Ambient conditions | |
| Max. IP code to attain | IP20 | 
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) | 
| Ambient temperature (storage/transport) | -40 °C ... 55 °C | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Relative humidity (storage/transport) | 80 % | 
| Number of PCB holders | 1 | 
| Type of PCB mount | Slot | 
| Thickness of the PCB | 1.4 mm ... 1.8 mm | 
| Mounting type | Latching with lower housing part | 
| Type of packaging | packed in cardboard | 
| Outer packaging type | Carton | 
| Item number | 2915009 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ACHAAD | 
| Product key | ACHAAD | 
| GTIN | 4017918965259 | 
| Weight per piece (including packing) | 15.24 g | 
| Weight per piece (excluding packing) | 10.41 g | 
| Customs tariff number | 85389000 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27190603 | 
| ECLASS-15.0 | 27190603 | 
ETIM
| ETIM 9.0 | EC002779 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
MCO 1,5/ 5-G1L-3,5 KMGY - PCB header 2278380
 - 
    
      
MCO 1,5/ 5-G1R-3,5 KMGY - PCB header 2278351
 - 
    
      
MC 1,5/ 5-ST-3,5 GY7035 - PCB connector 1769087
 - 
    
      
MC 1,5/ 5-ST-3,5 - PCB connector 1840395
 - 
    
      
MC 1,5/ 5-ST-3,5 BU - PCB connector 1072487
 - 
    
      
MC 1,5/ 5-ST-3,5 GY7031 - PCB connector 1711176
 - 
    
      
MC 1,5/ 5-ST-3,5 BK - PCB connector 1876343
 - 
    
      
FMC 1,5/ 5-ST-3,5 - PCB connector 1952296
 - 
    
      
FMC 1,5/ 5-ST-3,5 YE - PCB connector 1048844
 - 
    
      
FMC 1,5/ 5-ST-3,5 GY AU - PCB connector 1746644
 - 
    
      
FMC 1,5/ 5-ST-3,5 BK - PCB connector 1705000
 - 
    
      
FMC 1,5/ 5-ST-3,5 GY - PCB connector 1729328
 - 
    
      
FMC 1,5/ 5-ST-3,5 GY7035 - PCB connector 1773581
 - 
    
      
FK-MCP 1,5/ 5-ST-3,5 - PCB connector 1939947
 - 
    
      
FK-MCP 1,5/ 5-ST-3,5 GY7035 - PCB connector 1773604
 - 
    
      
FK-MCP 1,5/ 5-ST-3,5 BK - PCB connector 1800274
 - 
    
      
FK-MCP 1,5/ 5-ST-3,5 GY7031 - PCB connector 1705329
 - 
    
      
MSTBO 2,5/ 4-G1L - PCB header 1861060
 - 
    
      
MSTBO 2,5/ 4-G1L THRR44 BK AU - PCB header 1077613
 - 
    
      
MSTBO 2,5/ 4-G1L THRR44 BK - PCB header 2697194
 - 
    
      
MSTBO 2,5/ 4-G1L THR BK - PCB header 2709749
 - 
    
      
MSTBO 2,5/ 4-G1L KMGY AU - PCB header 1077607
 - 
    
      
MSTBO 2,5/ 4-G1L KMGY - PCB header 2907774
 - 
    
      
MSTBO 2,5/ 4-G1L OG - PCB header 2200383
 - 
    
      
MSTBO 2,5/ 4-G1R - PCB header 1861073
 - 
    
      
MSTBO 2,5/ 4-G1R THR BK - PCB header 2709752
 - 
    
      
MSTBO 2,5/ 4-G1R THRR44 BK AU - PCB header 1077614
 - 
    
      
MSTBO 2,5/ 4-G1R THRR44 BK - PCB header 2697204
 - 
    
      
MSTBO 2,5/ 4-G1R KMGY - PCB header 2907787
 - 
    
      
MSTBO 2,5/ 4-G1R OG - PCB header 2200384
 - 
    
      
MSTBO 2,5/ 4-G1PL GY7035 - PCB header 2200325
 - 
    
      
MSTBO 2,5/ 4-G1PL BK - PCB header 2200485
 - 
    
      
MSTBO 2,5/ 4-G1PL BUGY - PCB header 2200551
 - 
    
      
MSTBO 2,5/ 4-G1PR BK - PCB header 2200486
 - 
    
      
MSTBO 2,5/ 4-G1PR GY7035 - PCB header 2200326
 - 
    
      
MSTBO 2,5/ 4-G1PR BUGY - PCB header 2200552
 - 
    
      
PSPT 2,5/ 4-ST KMGY - PCB connector 2202344
 - 
    
      
PSPT 2,5/ 4-ST BU - PCB connector 1036975
 - 
    
      
PSPT 2,5/ 4-ST GY - PCB connector 1036976
 - 
    
      
PSPT 2,5/ 4-ST BK - PCB connector 2202757
 - 
    
      
MSTBT 2,5 HC/ 4-STP BK - PCB connector 2200482
 - 
    
      
MSTBT 2,5 HC/ 4-STP GY7035 - PCB connector 2200332
 - 
    
      
MSTBT 2,5 HC/ 4-STP BU - PCB connector 1009166
 - 
    
      
MSTBT 2,5 HC/ 4-STP BUGY - PCB connector 2201085
 - 
    
      
GMSTBO 2,5 HV/ 3-GL-7,25 THR - PCB header 2199663
 - 
    
      
GMSTBO 2,5 HV/3-GL-7,25 THRR44 - PCB header 2200263
 - 
    
      
GMSTBO 2,5 HV/ 3-GR-7,25 THR - PCB header 2199566
 - 
    
      
GMSTBO 2,5 HV/3-GR-7,25 THRR44 - PCB header 2200262
 - 
    
      
GMSTBT 2,5 HV/3-ST-7,25 GY7035 - PCB connector 2199553
 - 
    
      
GMSTBT 2,5 HV/3-ST-7,25 YE - PCB connector 1080380
 - 
    
      
GMSTBT 2,5 HV/3-ST-7,25 BUGY - PCB connector 2201084
 - 
    
      
GMSTBT 2,5 HV/3-ST-7,25 BK - PCB connector 2202104
 - 
    
      
ME 22,5 UT KMGY - Mounting base housing 2907732
 - 
    
      
ME 22,5 UT/FE TBUS KMGY - Mounting base housing 2914327
 - 
    
      
ME 22,5 UT TBUS KMGY - Mounting base housing 2869524
 - 
    
      
ME 22,5 UT BUS/10 KMGY - Mounting base housing 2707482
 - 
    
      
ME 22,5 UT/FE BUS/10 KMGY - Mounting base housing 2854047
 - 
    
      
ME 22,5 UT/FE BUS/ 5 KMGY - Mounting base housing 2914071
 - 
    
      
ME 22,5 UT/FE BUS/10+2 KMGY - Mounting base housing 2890108
 - 
    
      
ME 22,5 F-UT KMGY - Mounting base housing 2709781
 - 
    
      
ME 22,5 F-UT TBUS KMGY - Mounting base housing 2914835
 - 
    
      
ME 22,5 UTG/FE KMGY - Mounting base housing 2869058
 - 
    
      
ME 22,5 UTG TBUS KMGY - Mounting base housing 2914806
 - 
    
      
ME 22,5 UTG KMGY - Mounting base housing 2854445
 - 
    
      
ME 22,5 UT/FE KMGY - Mounting base housing 2908838
 - 
    
      
ME 22,5 F-UT/FE KMGY - Mounting base housing 2202693
 - 
    
      
ME 22,5 SF-UT KMGY - Mounting base housing 2201861
 
- 
    
      
ME B-22,5 MSTBO KMGY - Filler plug 2907965
 - 
    
      
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
 - 
    
      
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
 - 
    
      
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
 - 
    
      
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
 - 
    
      
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
 - 
    
      
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
 - 
    
      
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
 - 
    
      
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
 - 
    
      
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
 - 
    
      
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
 - 
    
      
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
 - 
    
      
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
 - 
    
      
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
 - 
    
      
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
 - 
    
      
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
 - 
    
      
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
 - 
    
      
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
 - 
    
      
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
 - 
    
      
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
 - 
    
      
ME-SAS - Shield connection clamp 2853899
 - 
    
      
ME-SAS MINI - Shield connection clamp 2200456
 
Your advantages
Tool-free mounting
        Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
        Flammability rating V0 in accordance with UL 94
        Variety of connection technology
        Can be mounted on the DIN rail
        With integrated or DIN-rail-mountable bus connector as an option
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen