ME 22,5 OT-MKDSO GYWH
-
Upper housing part
2707107
DIN rail housing, Upper housing part for PCB terminal blocks with screw connection, width: 22.6 mm, height: 99 mm, depth: 45.85 mm, color: grey white (similar RAL 9002)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Upper housing part |
Housing type | DIN rail housing |
Housing series | ME |
Product family | ME 22,5.. |
Number of positions | 16 |
Max. number of positions | 20 (pitch: 3.5 mm) |
16 (pitch: 5 mm) | |
Number (Connection openings) | 4 |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 22.6 mm |
Height | 99 mm |
Depth | 45.85 mm |
Depth from base support surface | 38.5 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Upper housing part) | grey white (RAL 9002) |
Material Upper housing part | PA |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60998-1:2002-12 |
Height of fall | 50 cm |
Frequency | 10 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Slot |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | Latching with lower housing part |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2707107 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Note | Made to order (non-returnable) |
Sales key | ACHAAD |
Product key | ACHAAD |
GTIN | 4017918895501 |
Weight per piece (including packing) | 12.9 g |
Weight per piece (excluding packing) | 9.14 g |
Customs tariff number | 85389000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27190603 |
ECLASS-15.0 | 27190603 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MKDSO 1,5/ 5-L-3,5 KMGY - PCB terminal block 2278393
-
MKDSO 1,5/ 5-R-3,5 KMGY - PCB terminal block 2278416
-
MKDSO 2,5/ 4-L KMGY - PCB terminal block 2908485
-
MKDSO 2,5/ 4-R KMGY - PCB terminal block 2908472
-
ME 22,5 UT KMGY - Mounting base housing 2907732
-
ME 22,5 UT/FE TBUS KMGY - Mounting base housing 2914327
-
ME 22,5 UT TBUS KMGY - Mounting base housing 2869524
-
ME 22,5 UT BUS/10 KMGY - Mounting base housing 2707482
-
ME 22,5 UT/FE BUS/10 KMGY - Mounting base housing 2854047
-
ME 22,5 UT/FE BUS/ 5 KMGY - Mounting base housing 2914071
-
ME 22,5 UT/FE BUS/10+2 KMGY - Mounting base housing 2890108
-
ME 22,5 F-UT KMGY - Mounting base housing 2709781
-
ME 22,5 F-UT TBUS KMGY - Mounting base housing 2914835
-
ME 22,5 UTG/FE KMGY - Mounting base housing 2869058
-
ME 22,5 UTG TBUS KMGY - Mounting base housing 2914806
-
ME 22,5 UTG KMGY - Mounting base housing 2854445
-
ME 22,5 UT/FE KMGY - Mounting base housing 2908838
-
ME 22,5 F-UT/FE KMGY - Mounting base housing 2202693
-
ME 22,5 SF-UT KMGY - Mounting base housing 2201861
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
Your advantages
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen