ME 17,5 OT-MSTBO KMGY
-
Upper housing part
2853747
DIN rail housing, Upper housing part for connectors with header, width: 17.6 mm, height: 99 mm, depth: 45.85 mm, color: light gray (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Product type | Upper housing part |
| Housing type | DIN rail housing |
| Housing series | ME |
| Product family | ME 17,5.. |
| Max. number of positions | 16 (pitch: 3.5 mm) |
| 12 (pitch: 5 mm) | |
| 8 (pitch: 7.25 mm) | |
| Number of rows | 2 |
| Number (Connection openings) | 4 |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 17.6 mm |
| Height | 99 mm |
| Depth | 45.85 mm |
| Depth from base support surface | 38.5 mm |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material Upper housing part | PA |
| Flammability rating according to UL 94 | V0 |
| CTI according to IEC 60112 | 600 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 |
| Temperature | 125 °C |
| Test duration | 1 h |
| Force | 20 N |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 80 % |
| Number of PCB holders | 1 |
| Type of PCB mount | Slot |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Latching with lower housing part |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2853747 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHAAD |
| Product key | ACHAAD |
| GTIN | 4017918450120 |
| Weight per piece (including packing) | 13.28 g |
| Weight per piece (excluding packing) | 13.28 g |
| Customs tariff number | 85472000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MCO 1,5/ 4-G1R-3,5 KMGY - PCB header 2278377
-
MCO 1,5/ 4-G1L-3,5 KMGY - PCB header 2278364
-
MC 1,5/ 4-ST-3,5 - PCB connector 1840382
-
MC 1,5/ 4-ST-3,5 YE - PCB connector 1703434
-
MC 1,5/ 4-ST-3,5 GY7035 - PCB connector 1769074
-
MC 1,5/ 4-ST-3,5 BU - PCB connector 1724310
-
MC 1,5/ 4-ST-3,5 GY - PCB connector 1747559
-
MC 1,5/ 4-ST-3,5 AU - PCB connector 1845086
-
FMC 1,5/ 4-ST-3,5 - PCB connector 1952283
-
FMC 1,5/ 4-ST-3,5 GY AU - PCB connector 1746631
-
FMC 1,5/ 4-ST-3,5 BK - PCB connector 1704999
-
FMC 1,5/ 4-ST-3,5 GY - PCB connector 1711257
-
FMC 1,5/ 4-ST-3,5 GY7035 - PCB connector 1773578
-
FK-MCP 1,5/ 4-ST-3,5 - PCB connector 1939934
-
FK-MCP 1,5/ 4-ST-3,5 GY7035 - PCB connector 1773594
-
FK-MCP 1,5/ 4-ST-3,5 AU - PCB connector 1708286
-
FK-MCP 1,5/ 4-ST-3,5 BK - PCB connector 1800272
-
MSTBO 2,5/ 3 G1R THRR44 BK AU - PCB header 1077612
-
MSTBO 2,5/ 3 G1L THRR44 BK - PCB header 2915216
-
MSTBO 2,5/ 3 G1R THRR44 BK - PCB header 2915229
-
MSTBO 2,5/ 3-G1L KMGY - PCB header 2853750
-
MSTBO 2,5/ 3-G1PR GY7035 - PCB header 2200329
-
MSTBO 2,5/ 3-G1PL GY7035 - PCB header 2200328
-
MSTBO 2,5/ 3-G1R - PCB header 1861031
-
MSTBO 2,5/ 3-G1R KMGY - PCB header 2853763
-
MSTBO 2,5/ 3-G1L - PCB header 1861028
-
MSTBO 2,5/ 3-G1L YE - PCB header 2200111
-
MSTBO 2,5/ 3-G1L OG - PCB header 2200371
-
MSTBO 2,5/ 3-G1L GYWH - PCB header 2278487
-
MSTBO 2,5/ 3-G1R YE - PCB header 2200110
-
MSTBO 2,5/ 3-G1L RD - PCB header 2695918
-
MSTBO 2,5/ 3-G1R GYWH - PCB header 2278490
-
MSTBO 2,5/ 3-G1R RD - PCB header 2278296
-
MSTBO 2,5/ 3-G1R BU - PCB header 2854733
-
MSTBO 2,5/ 3-G1L GY - PCB header 2909549
-
MSTBO 2,5/ 3-G1L BU - PCB header 2854720
-
MSTBO 2,5/ 3-G1R BK - PCB header 2909633
-
MSTBO 2,5/ 3-G1L BK - PCB header 2909646
-
MSTBO 2,5/ 3-G1R GY - PCB header 2909552
-
MSTBO 2,5/ 3-G1R BUGY - PCB header 2853158
-
MSTBO 2,5/ 3-G1L BUGY - PCB header 2853145
-
PSPT 2,5/ 3-ST KMGY - PCB connector 2202345
-
PSPT 2,5/ 3-ST GYBN - PCB connector 2200876
-
MSTBT 2,5 HC/ 3-STP BK - PCB connector 2200483
-
MSTBT 2,5 HC/ 3-STP GY7035 - PCB connector 2200333
-
MSTBT 2,5 HC/ 3-STP BU - PCB connector 2203845
-
GMSTBO 2,5 HV/ 2-GL-7,25 THR - PCB header 2199867
-
GMSTBO 2,5 HV/ 2-GR-7,25 THR - PCB header 2199760
-
GMSTBT 2,5 HV/2-ST-7,25 GY7035 - PCB connector 2199757
-
ME B-17,5 MSTBO KMGY - Filler plug 2853776
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
ME-SAS - Shield connection clamp 2853899
-
ME-SAS MINI - Shield connection clamp 2200456
Your advantages
Tool-free mounting
Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
Flammability rating V0 in accordance with UL 94
Variety of connection technology
Can be mounted on the DIN rail
With integrated or DIN-rail-mountable bus connector as an option
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen