ME 12,5 OT-MSTBO BU
   - 
  Upper housing part
    
      2869469
      
      
    
  
      DIN rail housing, Upper housing part for connectors with header, width: 12.6 mm, height: 99 mm, depth: 45.85 mm, color: blue (similar RAL 5015)
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
| Assembly note | Please observe the application note in the download area. | 
| Product type | Upper housing part | 
| Housing type | DIN rail housing | 
| Housing series | ME | 
| Product family | ME 12,5.. | 
| Number of positions | 8 | 
| Max. number of positions | 12 (pitch: 3.5 mm) | 
| 8 (pitch: 5 mm) | |
| Number of rows | 2 | 
| Number (Connection openings) | 4 | 
| Ventilation openings present | no | 
| Dimensional drawing |  | 
| Width | 12.6 mm | 
| Height | 99 mm | 
| Depth | 45.85 mm | 
| Depth from base support surface | 38.5 mm | 
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm | 
| Color (Upper housing part) | blue (RAL 5015) | 
| Material Upper housing part | PA | 
| Flammability rating according to UL 94 | V0 | 
| CTI according to IEC 60112 | 600 | 
| Surface characteristics | untreated | 
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 | 
| Frequency | 10 - 150 - 10 Hz | 
| Sweep speed | 1 octave/min | 
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) | 
| Acceleration | 2g (58.1 Hz ... 150 Hz) | 
| Test duration per axis | 2.5 h | 
| Test directions | X-, Y- and Z-axis | 
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 | 
| Temperature | 850 °C | 
| Time of exposure | 30 s | 
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 | 
| Temperature | 125 °C | 
| Test duration | 1 h | 
| Force | 20 N | 
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 | 
| Height of fall | 50 cm | 
| Frequency | 10 | 
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 | 
| Pulse shape | Half-sine | 
| Acceleration | 15g | 
| Shock duration | 11 ms | 
| Number of shocks per direction | 3 | 
| Test directions | X-, Y- and Z-axis (pos. and neg.) | 
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 | 
| Ambient conditions | |
| Max. IP code to attain | IP20 | 
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) | 
| Ambient temperature (storage/transport) | -40 °C ... 55 °C | 
| Ambient temperature (assembly) | -5 °C ... 100 °C | 
| Relative humidity (storage/transport) | 80 % | 
| Number of PCB holders | 1 | 
| Type of PCB mount | Slot | 
| Thickness of the PCB | 1.4 mm ... 1.8 mm | 
| Mounting type | Latching with lower housing part | 
| Type of packaging | packed in cardboard | 
| Outer packaging type | Carton | 
| Item number | 2869469 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | ACHAAD | 
| Product key | ACHAAD | 
| GTIN | 4017918936990 | 
| Weight per piece (including packing) | 10.56 g | 
| Weight per piece (excluding packing) | 7.36 g | 
| Customs tariff number | 85389000 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27190603 | 
| ECLASS-15.0 | 27190603 | 
ETIM
| ETIM 9.0 | EC002779 | 
UNSPSC
| UNSPSC 21.0 | 31261500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      MCO 1,5/ 3-G1L-3,5 KMGY - PCB header 2278319
- 
    
      MCO 1,5/ 3-G1R-3,5 KMGY - PCB header 2278322
- 
    
      MC 1,5/ 3-ST-3,5 GY7035 - PCB connector 1769061
- 
    
      MSTBO 2,5/ 2-G1PL BK - PCB header 2200490
- 
    
      MSTBO 2,5/ 2-G1PL GY7035 - PCB header 2200330
- 
    
      MSTBO 2,5/ 2-G1L THRR32 BK - PCB header 2200251
- 
    
      MSTBO 2,5/ 2-G1R THRR32 BK - PCB header 2200252
- 
    
      MSTBO 2,5/ 2-G1R KMGY - PCB header 2854791
- 
    
      MSTBO 2,5/ 2-G1R - PCB header 1861044
- 
    
      MSTBO 2,5/ 2-G1L KMGY - PCB header 2854788
- 
    
      MSTBO 2,5/ 2-G1L - PCB header 1861057
- 
    
      MSTBO 2,5/ 2-G1L YE - PCB header 2200357
- 
    
      MSTBO 2,5/ 2-G1PR GY7035 - PCB header 2200331
- 
    
      MSTBO 2,5/ 2-G1L BK VPE500 - PCB header 2201390
- 
    
      MSTBO 2,5/ 2-G1R BUGY - PCB header 2854283
- 
    
      MSTBO 2,5/ 2-G1L GY - PCB header 2200238
- 
    
      MSTBO 2,5/ 2-G1R YE - PCB header 2200363
- 
    
      MSTBO 2,5/ 2-G1R BK VPE500 - PCB header 2201391
- 
    
      MSTBO 2,5/ 2-G1L BU - PCB header 2735632
- 
    
      MSTBO 2,5/ 2-G1R BU - PCB header 2854296
- 
    
      MSTBO 2,5/ 2-G1R BK - PCB header 2908964
- 
    
      MSTBO 2,5/ 2-G1L RD - PCB header 1945643
- 
    
      MSTBO 2,5/ 2-G1L BK - PCB header 2908951
- 
    
      MSTBO 2,5/ 2-G1L BUGY - PCB header 2853132
- 
    
      PSPT 2,5/ 2-ST BU - PCB connector 2203510
- 
    
      PSPT 2,5/ 2-ST KMGY - PCB connector 2202346
- 
    
      PSPT 2,5/ 2-ST YE - PCB connector 2203438
- 
    
      PSPT 2,5/ 2-ST BK - PCB connector 2203509
- 
    
      PSPT 2,5/ 2-ST GY - PCB connector 2203437
- 
    
      MSTBT 2,5 HC/ 2-STP BK - PCB connector 2200484
- 
    
      MSTBT 2,5 HC/ 2-STP GY7035 - PCB connector 2200334
- 
    
      ME B-12,5 MSTBO BU - Filler plug 2697741
- 
    
      HS LC-H-D3/ R1XC1 - Fiber optic 2202313
- 
    
      HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
- 
    
      HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
- 
    
      HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
- 
    
      HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
- 
    
      HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
- 
    
      HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
- 
    
      HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
- 
    
      HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
- 
    
      HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
- 
    
      HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
- 
    
      ME-SAS - Shield connection clamp 2853899
- 
    
      ME-SAS MINI - Shield connection clamp 2200456
Your advantages
Tool-free mounting
        Available in overall widths from 12.5 mm ... 90 mm, modular extension is possible
        Flammability rating V0 in accordance with UL 94
        Variety of connection technology
        Can be mounted on the DIN rail
        With integrated or DIN-rail-mountable bus connector as an option
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen