EH 52,5-C SS/ABS BK9005
   - 
  Upper housing part
    
      2201746
      
      
    
  
      DIN rail housing, Upper housing part, tall design, connection opening on one side, connection opening on one side, width: 52.6 mm, height: 75 mm, depth: 36.95 mm, color: black (similar RAL 9005)
Product details
Compatible products
Your advantages
DIN rail or panel mounting for application-specific device attachment
        Easy design-in, thanks to variable housing form factor
        Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
        Three cover versions for individual PCB connections
        Integration of a wide variety of PCB connection technologies for a functional device design