EH 22,5-C SS/ABS-PC GY7035
-
Upper housing part
1075366
DIN rail housing, Upper housing part, tall design, connection opening on one side, connection opening on one side, width: 22.6 mm, height: 75.26 mm, depth: 36.95 mm, color: light grey (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing |
| Housing type | Basic housing |
| Housing series | EH |
| Product family | EH..ABS-PC.. |
| Max. number of positions | 5 (pitch: 3.5 mm) |
| Number (Connection openings) | 1 |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 22.6 mm |
| Height | 75.26 mm |
| Depth | 36.95 mm |
| Depth from base support surface | 19.95 mm |
| Color (Upper housing part) | light grey (RAL 7035) |
| Material Upper housing part | ABS-PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Thermal stability / ball thrust test | |
| Specification | IEC 60695-10-2:2014-02 |
| Temperature | 80 °C |
| Test duration | 1 h |
| Force | 20 N |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60998-1:2002-12 |
| Height of fall | 50 cm |
| Frequency | 10 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 55 °C |
| Ambient temperature (assembly) | -5 °C ... 80 °C |
| Relative humidity (storage/transport) | 95 % |
| Type of PCB mount | Slot |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1075366 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHCHC |
| Product key | ACHCHC |
| GTIN | 4055626780306 |
| Weight per piece (including packing) | 16.3 g |
| Weight per piece (excluding packing) | 15.4 g |
| Customs tariff number | 84879000 |
| Country of origin | IN |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MKDS 3/ 4-5,08 - PCB terminal block 1712805
-
MKKDSH 3/ 2 - PCB terminal block 1721045
-
MSTBV 2,5/ 4-G - PCB header 1753479
-
MSTBV 2,5/ 4-G-5,08 - PCB header 1758034
-
MSTBO 2,5/ 4-GL-5,08 - PCB header 1850453
-
MSTBO 2,5/ 4-GR-5,08 - PCB header 1847123
-
MCO-EH 1,5/5 G1L-3,5 GY7035 - PCB header 2202330
-
MCO-EH 1,5/5 G1R-3,5 GY7035 - PCB header 2202331
-
MCO-EH 1,5/5 G1L-3,5 BK - PCB header 2202333
-
MCO-EH 1,5/5 G1R-3,5 BK - PCB header 2202332
-
EH 22,5-B/ABS-PC GY7035 - Mounting base housing 1025838
-
EH 22,5-B/ABS-PC BK9005 - Mounting base housing 1025842
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
Your advantages
DIN rail or panel mounting for application-specific device attachment
Easy design-in, thanks to variable housing form factor
Complete flexibility, thanks to PCBs with horizontal, frontal, and orthogonal orientation to the front of the device
Three cover versions for individual PCB connections
Integration of a wide variety of PCB connection technologies for a functional device design
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen