BC 17,8 OTU MKDSO KMGY
-
Upper housing part
2279732
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part for PCB terminal blocks with screw connection, width: 17.8 mm, height: 89.7 mm, depth: 53.4 mm, color: light grey (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 17,8.. |
| Max. number of positions | 16 (pitch: 3.5 mm) |
| 12 (pitch: 5 mm) | |
| Ventilation openings present | no |
| Dimensional drawing |
|
| Width | 17.8 mm |
| Height | 89.7 mm |
| Depth | 53.4 mm |
| Horizontal pitch | 1 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.5 mm |
| Color (Upper housing part) | light grey (RAL 7035) |
| Material Upper housing part | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Number of PCB holders | 2 |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.5 mm |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 2279732 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACHBAB |
| Product key | ACHBAB |
| GTIN | 4046356328982 |
| Weight per piece (including packing) | 14.14 g |
| Weight per piece (excluding packing) | 14.14 g |
| Customs tariff number | 84879000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
MKDSO 2,5/ 3-L KMGY - PCB terminal block 2854102
-
MKDSO 2,5/ 3-R KMGY - PCB terminal block 2854092
-
MKDSO 1,5/ 4-L-3,5 KMGY - PCB terminal block 2278432
-
MKDSO 1,5/ 4-R-3,5 KMGY - PCB terminal block 2278429
-
BC 17,8 UT HBUS FS BK - Mounting base housing 2200120
-
BC 17,8 UT HBUS KMGY - Mounting base housing 2201070
-
BC 17,8 UT HBUS BK - Mounting base housing 2896241
-
BC 17,8 DKL R BK - Housing cover 1210710
-
BC 17,8 DKL S TRANS BK - Housing cover 1227299
-
BC 17,8 DKL S KMGY - Housing cover 2200045
-
BC 17,8 DKL S TRANS - Housing cover 2896102
-
BC 17,8 DKL R KMGY - Housing cover 2896144
-
HBUS8 17,8-8P-1S BK - DIN rail bus connector 1249068
-
HBUS8-B SET BK - Protective cap 1252176
-
HBUS-B SET BK - Protective cap 2278173
-
PSTD 0,65X0,65/9-1-H-2,54 - Pin strip 1252179
-
PSTD 0,65X0,65/9-H-2,54 - Pin strip 2200701
-
FUSSRIEGEL 14,4 L30 SPERR OG - Base latch 2896998
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
ME B-17,5 MKDSO KMGY - Filler plug 2854115
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Available in overall widths from 1 ... 9 width units (17.8 mm ... 161.6 mm)
Compliant with DIN EN 43880
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen