The QUINT HP UPS for panel mounting, with IQ Technology and matching external battery module, ensures superior system availability. The online topology with a pure sine wave reliably supplies your AC loads with a perfect voltage at powers ranging from 1.5 kVA to 2.5 kVA.
QUINT-HP-UPS/230AC/2.5KVA/PT
-
Uninterruptible power supply
1136815
QUINT AC UPS, IQ Technology, Panel mounting, input: 230 V AC, output: 230 V AC / 2500 VA. At least 2x 1133819 are required for operation.
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
General | |
Note on the battery | For proper operation of the UPS, at least 2 QUINT-HP-BAT/PB/48DC/7.0AH/PT (1133819) battery modules are required. For longer buffer times, multiples of 2 battery modules must always be connected to the UPS (2, 4, 6, 8, or 10). A maximum of 10 batteries can be connected to a single UPS. |
Input voltage | 200 V AC -10 % / +20 % |
210 V AC -15 % / +20 % | |
220 V AC -15 % / +20 % | |
230 V AC -20 % / +15 % | |
240 V AC -20 % / +10 % | |
Voltage type of supply voltage | AC |
Frequency range (fN) | 47.5 Hz ... 52.5 Hz |
57 Hz ... 63 Hz | |
Bypass fuse | 25 A T 250 V |
Permissible backup fuse | B25 C25 |
Current consumption | nom. 15.2 A (200 V AC) |
nom. 14.5 A (210 V AC) | |
nom. 13.8 A (220 V AC) | |
nom. 13.2 A (230 V AC) | |
nom. 12.7 A (240 V AC) | |
max. 21.3 A (200 V AC) | |
max. 21.4 A (210 V AC) | |
max. 20.5 A (220 V AC) | |
max. 20.8 A (230 V AC) | |
max. 19.9 A (240 V AC) | |
Rated short-time current carrying capacity Icw | 6 kA |
Classification according to IEC 62040-3 | VFI-SS-111 |
Efficiency | > 95 % (100% load, battery charged) |
> 89 % (100% load, battery charged) | |
Apparent power | 2500 VA |
Real power | 2250 W |
Power factor (cos phi) | 0.9 |
Crest factor | 2.8 |
Switch-over time | 0 ms |
Connection in parallel | yes |
max. 3 | |
Connection in series | no |
Overload capability Mains operation | 120 % ... 150 % (20 s / 5 s, then switch to bypass operation) |
Overload capability Battery operation | 120 % ... 150 % (20 s / 5 s, then shutdown) |
Overload capability Bypass mode | 120 % ... 150 % (for a sustained period / 20 s, then shutdown) |
Rated short-time current carrying capacity Icw | 6 kA |
Mains operation | |
Output voltage | 200 V AC ±2 % |
210 V AC ±2 % | |
220 V AC ±2 % | |
230 V AC ±2 % | |
240 V AC ±2 % | |
Form of output voltage | Pure sine |
Output current | nom. 12.5 A (200 V AC) |
nom. 11.9 A (210 V AC) | |
nom. 11.4 A (220 V AC) | |
nom. 10.9 A (230 V AC) | |
Static Boost (IStat.Boost) | nom. 10.4 A (240 V AC) |
Maximum no-load power dissipation | 10 W |
Power loss nominal load max. | < 100 W (100% load, battery charged) |
Nominal output frequency | 50 Hz |
60 Hz | |
±0.5 % (Output frequency tolerance) | |
Electronic current limitation | > 2,5 x Output: Current nom. (> 200 ms) |
Battery operation | |
Maximum no-load power dissipation | 10 W |
Power loss nominal load max. | 275 W (100% load, battery charged) |
Nominal output frequency | 50 Hz |
60 Hz | |
±0.5 % (Output frequency tolerance) | |
Total harmonic distortion factor (THD) | < 3 % (linear load) |
< 8 % (non-linear load) | |
Electronic current limitation | > 2,5 x Output: Current nom. (> 200 ms) |
Input | |
Input voltage | 48 V DC |
max. 60 V DC | |
Input current | max. 40 A |
Nominal capacity range | 7 Ah ... 200 Ah |
Charging current | max. 10 A |
Output | |
Short-circuit current | 650 A (< 1,5 ms) |
General | |
Connection in parallel | yes |
max. 5 (per battery string) | |
Connection in series | no |
IQ-Technology | yes |
Permissible backup fuse | 40 A |
Temperature sensor | yes |
Permissible backup fuse | 40 A |
Input | |
Position | 1.x |
Identification | 1.1 (L), 1.2 (N), 1.3 () |
Connection technology | |
Position marking | 1.1 (L), 1.2 (N), 1.3 () |
Conductor connection | |
Connection method | Push-in connection |
rigid | 2.5 mm² ... 6 mm² |
flexible | 2.5 mm² ... 6 mm² |
flexible with ferrule without plastic sleeve | 2.5 mm² ... 4 mm² |
flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
AWG | 14 ... 10 |
Stripping length | 10 mm |
Output | |
Position | 2.x |
Identification | 2.1 (L), 2.2 (N), 2.3 () |
Connection technology | |
Position marking | 2.1 (L), 2.2 (N), 2.3 () |
Conductor connection | |
Connection method | Push-in connection |
rigid | 2.5 mm² ... 6 mm² |
flexible | 2.5 mm² ... 6 mm² |
flexible with ferrule without plastic sleeve | 2.5 mm² ... 4 mm² |
flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
AWG | 14 ... 10 |
Stripping length | 10 mm |
Output | |
Position | 2.x |
Identification | 2.4 (L'), 2.5 (N), 2.6 () |
Connection technology | |
Position marking | 2.4 (L'), 2.5 (N), 2.6 () |
Conductor connection | |
Connection method | Push-in connection |
rigid | 2.5 mm² ... 6 mm² |
flexible | 2.5 mm² ... 6 mm² |
flexible with ferrule without plastic sleeve | 2.5 mm² ... 4 mm² |
flexible with ferrule with plastic sleeve | 2.5 mm² ... 4 mm² |
AWG | 14 ... 10 |
Stripping length | 15 mm |
Battery | |
Position | 4.x |
Identification | 4.1, 4.2; 4.3, 4.4 |
Connection technology | |
Position marking | 4.1 (+), 4.2 (-), 4.3 (+), 4.4 (-) |
Conductor connection | |
Connection method | Push-in connection |
rigid | 6 mm² ... 16 mm² |
flexible | 6 mm² ... 16 mm² |
flexible with ferrule without plastic sleeve | 6 mm² ... 16 mm² |
flexible with ferrule with plastic sleeve | 6 mm² ... 16 mm² |
AWG | 8 ... 6 |
Stripping length | 18 mm |
Signal | |
Position | 3.x |
Identification | 3.1 ... 3.9 |
Connection technology | |
Position marking | 3.1 (Alarm), 3.2 (Bat.-Mode), 3.3 (Power Good), 3.4 (Ready), 3.5 (P>Pn), 3.6 (Service Required), 3.7 (Bat.-Start), 3.8 (Remote), 3.9 (SGnd) |
Conductor connection | |
Connection method | Push-in connection |
rigid | 0.2 mm² ... 4 mm² |
flexible | 0.2 mm² ... 4 mm² |
flexible with ferrule without plastic sleeve | 0.2 mm² ... 2.5 mm² |
flexible with ferrule with plastic sleeve | 0.2 mm² ... 2.5 mm² |
AWG | 24 ... 12 |
Stripping length | 10 mm |
Interface | Battery module communication interface |
Number of interfaces | 1 |
Connection method | RJ45 |
Position | 5.x |
Locking | Locking clip |
Transmission physics | Twisted-Pair 4x2 |
Interface | Parallel operation communication interface |
Number of interfaces | 2 |
Connection method | RJ45 |
Position | 5.x |
Locking | Locking clip |
Transmission physics | Twisted-Pair 4x2 |
Signal input Bat.-Start | |
Signalization designation | Bat.-Start |
Position | 3.x |
Position marking | 3.7 (Bat.-Start) |
Low signal | Connection to SGnd with < 2.7 kΩ |
High signal | Open (> 200 kΩ between Bat.-Start and SGnd) |
Signal input Remote | |
Signalization designation | Remote |
Position | 3.x |
Position marking | 3.8 (Remote) |
Low signal | Connection to SGnd with < 2.7 kΩ |
High signal | Open (> 35 kΩ between Remote and SGnd) |
Signal output Alarm | |
Position | 3.x |
Signalization designation | Alarm |
Position marking | 3.1 (Alarm) |
Switching output | Transistor output, active |
Output voltage | 24 V |
Continuous load current | ≤ 20 mA |
Signal output Battery Mode | |
Position | 3.x |
Signalization designation | Bat.-Mode |
Position marking | 3.2 (Bat.-Mode) |
Switching output | Transistor output, active |
Output voltage | 24 V |
Continuous load current | ≤ 20 mA |
Signal output Power Good | |
Position | 3.x |
Signalization designation | Power Good |
Position marking | 3.3 (Power Good) |
Switching output | Transistor output, active |
Output voltage | 24 V |
Continuous load current | ≤ 20 mA |
Signal output Ready | |
Position | 3.x |
Signalization designation | Ready |
Position marking | 3.4 (Ready) |
Switching output | Transistor output, active |
Output voltage | 24 V |
Continuous load current | ≤ 20 mA |
Signal output P > PN | |
Position | 3.x |
Signalization designation | P>Pn |
Position marking | 3.5 (P>Pn) |
Switching output | Transistor output, active |
Output voltage | 24 V |
Continuous load current | ≤ 20 mA |
Signal output Service Required | |
Position | 3.x |
Signalization designation | Service Required |
Position marking | 3.6 (Service Required) |
Switching output | Transistor output, active |
Output voltage | 24 V |
Continuous load current | ≤ 20 mA |
Signal ground SGnd | |
Function | Signal ground |
Reference potential | For signal inputs and signal outputs |
Product type | AC UPS |
Product family | QUINT AC UPS |
Insulation characteristics | |
Protection class | I |
Overvoltage category | II |
Pollution degree | 2 |
Item dimensions | |
Width | 188 mm |
Height | 240 mm |
Depth | 143 mm |
Drill hole | |
Diameter | 5.5 mm |
Installation dimensions | |
Installation distance right/left | 0 mm / 0 mm |
Installation distance top/bottom | 50 mm / 50 mm |
Mounting type | Panel mounting |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 60 °C (> 50 °C: 2,5 % / K) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 4000 m (> 1000 m: 3 % / 1000 m) |
Max. permissible relative humidity (operation) | ≤ 95 % |
Shock | 30g in each direction, according to IEC 60068-2-27 |
Vibration (operation) | 5 Hz ... 100 Hz, 0.7g (EN 60068-2-6) |
Uninterruptible power supply systems | |
Standard designation | Uninterruptible power supply systems |
Standards/specifications | EN 62040-1 |
EN 62040-2 |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Low Voltage Directive | Conformance with Low Voltage Directive 2014/35/EC |
Interference emission | Noise emission |
Noise immunity | Immunity |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV |
Discharge in air | ± 8 kV |
Comments | Criterion A |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 6 GHz |
Test field strength | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2 kV |
± 2 kV | |
Output | ± 2 kV |
Signal | ± 2 kV |
± 2 kV (Communication parallel operation, battery module) | |
Comments | Criterion A |
Surge voltage load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge voltage load (surge) | |
Signal | 1 kV (asymmetrical) |
Comments | Criterion A |
Input/Output | ± 1 kV (symmetrical) |
± 2 kV (asymmetrical) | |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Signal | 10 V (asymmetrical) |
Comments | Criterion A |
Power frequency magnetic field | |
Standards/regulations | EN 61000-4-8 |
Frequency | 50 Hz |
Signal | 30 A/m |
Comments | Criterion A |
Harmonic and interharmonic components | |
Standards/regulations | EN 61000-4-13 |
Harmonic and interharmonic components | |
Comments | Criterion A |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 1136815 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CMUW15 |
Product key | CMUW15 |
GTIN | 4063151073121 |
Weight per piece (including packing) | 5’900 g |
Weight per piece (excluding packing) | 5’400 g |
Customs tariff number | 85371000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27040705 |
ETIM
ETIM 9.0 | EC000382 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Pure sine wave in normal and battery operation
Can be switched in parallel for increased performance, redundancy, or for a 3 AC system
Startup from the energy storage system possible, even without mains input
Communication platform: Com.board with USB or serial interface
Compact design with active cooling
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen