MNT-TV-SAT D/WH
-
Type 3 surge protection device
2882297
Socket attachment plug with surge protection for the power supply unit and signal connection for radio and television equipment (cable, terrestrial antenna, satellite system). Cable is provided.
Product details
General | |
Note | Shielding requirements according to DIN EN 50083-2, Class A |
Product type | Device protection |
Product family | MAINTRAB |
IEC test classification | C2 |
C3 | |
D1 | |
IEC power supply system | TN |
TT | |
Type | Intermediate plug |
Number of positions | 2 |
For country-specific use in | D, A, NL, E, S, FIN, TR |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
IEC test classification | III |
T3 | |
EN type | T3 |
Number of ports | One |
Connection method | F connector |
Connection method | Grounding plug/socket |
Dimensional drawing |
|
Width | 63 mm |
Height | 107 mm |
Depth | 78 mm |
Color | white (RAL 9010) |
black (RAL 9005) | |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 400 |
600 | |
Insulating material | PA 6 |
Housing material | PA 6 |
Power supplies | |
Direction of action | L/N-PE & Signal Line-Shield-Earth Ground |
Nominal voltage UN | 230/400 V AC (TN/TT) |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 275 V AC |
Maximum continuous operating voltage UC (L-PE) | 360 V AC |
Maximum continuous operating voltage UC (N-PE) | 360 V AC |
Rated load current IL | 16 A (30 °C) |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1 VA |
Reference test voltage UREF | 255 V AC |
Combination wave UOC | 6 kV |
Voltage protection level Up | ≤ 1.5 kV |
TOV behavior at UT (L-N) | 460 V AC (5 s / withstand mode) |
460 V AC (120 min / safe failure mode) | |
TOV behavior at UT (L-PE) | 460 V AC (5 s / withstand mode) |
460 V AC (120 min / withstand mode) | |
1455 V AC (200 ms / safe failure mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / safe failure mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gG / B / C) |
Short-circuit current rating ISCCR | 1.5 kA AC |
Information technology | |
Maximum continuous operating voltage UC | 24 V DC |
Rated current | 1.5 A (25 °C) |
Operating effective current IC at UC | ≤ 1 µA |
Standby power consumption PC | ≤ 1 VA |
Protective conductor current IPE | ≤ 1 µA |
Insulation resistance Riso | ≥ 70 MΩ |
≥ 70 MΩ | |
Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
Nominal discharge current In (8/20) µs (line-shield) | 2.5 kA |
Nominal discharge current In (8/20) µs (shield-ground) | 5 kA |
Total discharge current ITotal (8/20) µs | 5 kA |
Nominal pulse current Ian (10/1000) µs (line-shield) | 120 A |
Nominal pulse current Ian (10/1000) µs (shield-ground) | 200 A |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 700 V |
Output voltage limitation at 1 kV/µs (shield-ground) spike | ≤ 1 kV |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 700 V |
Output voltage limitation at 1 kV/µs(shield-ground) static | ≤ 1 kV |
Residual voltage at In (conductor-shield) | ≤ 40 V |
Residual voltage at In (shield-ground) | ≤ 50 V |
Voltage protection level Up (line-shield) | ≤ 700 V (C2 - 2 kA) |
Voltage protection level Up (shield-ground) | ≤ 1.2 kV (C2 - 5 kA) |
Response time tA (line-shield) | ≤ 100 ns |
Response time tA (shield-ground) | ≤ 100 ns |
Input attenuation aE, asym. | typ. 0.3 dB (≤ 2.4 GHz /75 Ω) |
Cut-off frequency fg (3 dB), asym. (shield) in 75 Ω system | typ. 2.5 GHz |
Frequency range | 0 Hz ... 2400 MHz |
Capacity asymmetrical (shield) | typ. 10 pF |
Alternating current carrying capacity (line-shield) | 5 A - 1 s |
Alternating current carrying capacity (shield-ground) | 10 A - 1 s |
Pulse reset time (line-shield) | ≤ 4 s |
Ambient conditions | |
Degree of protection | IP20 (Child-proofing) |
Ambient temperature (operation) | -25 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 75 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2019 |
Standards/specifications | EN 61643-21 |
Note | A2:2013 |
Standards/specifications | IEC 61643-21 |
Note | A2:2012 |
Standards/specifications | EN 50083 |
Note | CLASS-A |
Mounting type | Plugging into the mains socket |
Item number | 2882297 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1424 |
Product key | CL1424 |
GTIN | 4046356073509 |
Weight per piece (including packing) | 313.8 g |
Weight per piece (excluding packing) | 309.35 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171603 |
ETIM
ETIM 9.0 | EC001625 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
Lead (CAS: 7439-92-1) | |
SCIP | eade5425-4a7d-4ebd-b61e-fe8d28a4f547 |
Your advantages
Optimal additional protection of the building installation for longer service life and increased availability of the end devices
Industrial quality for residential buildings, thanks to compliance with international product standard
Meets the most stringent safety requirements with thermal monitoring and additional fuses
Ideal addition to the C-SAT surge protective device, direct end device protection
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen