BT-SKT 230/A
-
Type 3 surge protection device
2859343
Type 3 arresters for universal mounting in ground contact sockets. Protective circuit with thermal monitoring, acoustic fault warning can be switched off. Preassembled wire bridge connection for two sockets.
Product details
Product type | Device protection |
Product family | BLOCKTRAB |
IEC power supply system | TT |
TN-S | |
Type | Socket mounting module |
Number of positions | 2 |
Surge protection fault message | Acoustic |
IEC test classification | III |
T3 | |
EN type | T3 |
Connection method | Individual wires |
Conductor cross section flexible max. | 1.5 mm² |
Flammability rating according to UL 94 | V0 |
Housing material | PA 6.6 |
Direction of action | L(N)-PE |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous operating voltage UC (L-N) | 335 V AC |
Maximum continuous operating voltage UC (N-PE) | 260 V AC |
Rated load current IL | 16 A (30 °C) |
Nominal discharge current In (8/20) µs | 1.5 kA |
Nominal discharge current In (8/20) µs (L-N) | 1.5 kA |
Nominal discharge current In (8/20) µs (L-PE) | 1.5 kA |
Maximum discharge current Imax (8/20) µs | 4.5 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 4.5 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 4.5 kA |
Voltage protection level Up (L-N) | ≤ 1.3 kV |
Voltage protection level Up (L-PE) | ≤ 1.5 kV |
Voltage protection level Up (L/N-PE) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | ≤ 1.5 kV |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Max. required back-up fuse | 16 A (gL / B) |
Short-circuit current rating IP with max. backup fuse (r.m.s.) | 1.5 kA |
Ambient conditions | |
Degree of protection | IP40 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN EN 60664-1 / EN 61643-11/A11 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11/A11 | |
IEC 61643-1 | |
EN 61643-11/A11 | |
Standards/specifications | EN 61643-11/A11 |
Note | 2007 |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Mounting type | in flush-type socket |
Item number | 2859343 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL1442 |
GTIN | 4017918960711 |
Weight per piece (including packing) | 50.02 g |
Weight per piece (excluding packing) | 49.5 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen