VAL-MB-T2-750DC-2+V-R
-
Type 2 surge arrester
1376160
Surge protective device, acc. to type 2/class II, for grounded, unipolar DC supply systems up to 800 V DC, for DIN rail mounting, with remote indication contact.
Product details
Product type | Surge arrester |
IEC test classification | T2 |
EN type | T2 |
IEC power supply system | DC |
Type | DIN rail module, one-piece |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC (Altitude ≤ 2000 m (amsl)) |
5 V DC ... 30 V DC (200 mA DC) | |
Operating current | 5 mA AC ... 1.5 A AC |
5 mA DC ... 1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm |
Stripping length | 16 mm |
Conductor cross section flexible | 2.5 mm² ... 35 mm² |
Conductor cross section AWG | 14 ... 2 |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 71.2 mm |
Height | 120 mm |
Depth | 65.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 4 Div. |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6 |
PBT | |
Housing material | PA 6.6 |
Mode of protection | (DC+) - (DC-) |
(DC+/DC-) - PE | |
Direction of action | (L+)-PE & (L-)-PE & (L+)-(L-) |
Nominal voltage UN | 750 V DC |
Maximum continuous voltage UC | 800 V DC |
Rated load current IL | 40 A |
Protective conductor current IPE | ≤ 70 µA DC |
≤ 500 µA AC | |
Standby power consumption PC | ≤ 70 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Total discharge current ITotal (8/20) µs | 40 kA |
Short-circuit current rating ISCCR | min. 1 kA DC (with maximum backup fuse 40 A gG/1200 V DC) |
max. 4 kA DC (with maximum backup fuse 40 A gG/1200 V DC) | |
Voltage protection level Up | ≤ 3.3 kV |
Residual voltage Ures | ≤ 3.3 kV (at In) |
≤ 2.5 kV (at 3 kA) | |
≤ 2.7 kV (at 6.25 kA) | |
≤ 2.9 kV (at 10 kA) | |
≤ 3.1 kV (at 15 kA) | |
≤ 4 kV (at 40 kA) | |
Response time tA | ≤ 25 ns |
Max. backup fuse with branch wiring | 40 A (gG / 1200 V DC) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 6000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 50g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (5 - 500 Hz/2.5 h/X, Y, Z) |
Standards/specifications | IEC 61643-31 |
Note | 2018 |
Standards/specifications | EN 61643-31 |
Note | 2019 |
Mounting type | DIN rail: 35 mm |
Item number | 1376160 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1391 |
Product key | CL1391 |
GTIN | 4063151740313 |
Weight per piece (including packing) | 451 g |
Weight per piece (excluding packing) | 451 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171302 |
ETIM
ETIM 9.0 | EC000941 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Safe operation of DC voltage supply systems thanks to reliable protection against surge voltages
For use in grounded, unipolar DC supply systems
Highly versatile with a maximum altitude up to 6000 m (amsl)
Space-saving installation, thanks to the compact design
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen