F-MS 12/FM
-
Type 2 surge arrester
2817974
Surge arrester type 2, consisting of base element with remote indicator contact and protective plug with N-PE total current spark gap for mounting on NS 35/7.5, housing width: 17.5 mm (1 Div.)
Product details
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN |
TT | |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Operating voltage | 5 V AC ... 250 V AC |
30 V DC | |
Operating current | 5 mA AC ... 1 A AC |
1 A DC |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross-section flexible | 1.5 mm² ... 25 mm² |
Conductor cross-section rigid | 1.5 mm² ... 35 mm² |
Conductor cross-section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross-section flexible | 1.5 mm² ... 16 mm² |
Remote fault indicator contact | |
Connection method | Plug-in/screw connection via COMBICON |
Screw thread | M2 |
Tightening torque | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Dimensional drawing |
|
Width | 17.6 mm |
Height | 96.8 mm |
Depth | 65.7 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 1 Div. |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | N-PE |
Direction of action | N-PE |
Nominal voltage UN | 240/415 V AC (TN - only N-PE) |
240/415 V AC (TT - only N-PE) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC | 260 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 1.5 mVA |
Nominal discharge current In (8/20) µs | 20 kA |
Maximum discharge current Imax (8/20) µs | 40 kA |
Follow current interrupt rating Ifi | 100 A |
Voltage protection level Up | ≤ 1.5 kV |
Residual voltage Ures | ≤ 0.4 kV (at In) |
≤ 0.25 kV (at 10 kA) | |
≤ 0.15 kV (at 5 kA) | |
≤ 0.1 kV (at 3 kA) | |
Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
Response time tA | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A (gG) |
Additional technical data | |
Maximum continuous operating voltage UC | 305 V AC |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (N-G) | 260 V AC |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | N-G |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (N-G) | 1490 V |
SPD Type | 4CA |
UL indicator/remote signaling | |
Operating voltage | 125 V AC |
AC operating current | 1 A AC |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross-section AWG | 14 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2817974 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL1321 |
Product key | CL1321 |
GTIN | 4017918163655 |
Weight per piece (including packing) | 135.1 g |
Weight per piece (excluding packing) | 115.23 g |
Customs tariff number | 85363000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ECLASS-15.0 | 27171202 |
ETIM
ETIM 9.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/3- D - Wiring bridge end cover 2809322
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
CUTFOX-FBS - Front cutter 1212124
-
CUTFOX 25 VDE - Cable-cutting tool 1212127
-
SZK PZ2 VDE - Screwdriver 1206463
-
F-MS 12 ST - Type 2 surge protection plug 2817990
Your advantages
Quality proven millions of times over in the widest range of applications
Rapid installation with bridges, thanks to industry-standard overall width of 1 HP
Easy testing and insulation measurement, thanks to pluggable protection modules
Wide range of applications due to various nominal voltages
High degree of modularity provides individual solutions for every application
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen