TP105AT/702000 S00016
-
Touch panel
2400810
Touch panel, 26.4 cm / 10.4"-TFT display (analog resistive (polyester)), 800 x 600 pixel(s) (SVGA), 65536 colors, Arm9™, 200 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, IniNet Browser, without bus system
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Operator panel |
| Computer data | |
| Processor | Arm9™, 200 MHz |
| Operating system | Windows® CE 5.0 |
| RAM | 64 MB SDRAM |
| 512 KB SRAM | |
| Data storage system | NOR-Flash, 32 MB |
| Display | |
| Display type | 26.4 cm / 10.4"-TFT |
| Screen resolution | 800 x 600 Pixel(s) (SVGA) |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | 340 cd/m² typical (adjustable) |
| MTBF | 50000 h |
| Color spectrum | 65536 colors |
| Reading angle left | 70.00 ° |
| Reading angle right | 70.00 ° |
| Reading angle top | 50.00 ° |
| Reading angle bottom | 60.00 ° |
| Interfaces | 2x USB Host 2.0 |
| Optional interfaces | none |
| Network | 1 x Ethernet (10/100 Mbps), RJ45 |
| Bus system | without bus system |
| User software | IniNet Browser |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 0.6 A |
| Real-time clock | |
| Realtime clock | Yes |
| Mounting type | Front mounting |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Steel sheet, zinc-plated |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | 3000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| External dimensions | |
| Width / Height / Depth | 295 mm / 220 mm / 5 mm (Dimensions of the front plate) |
| Installation dimensions | |
| Width / Height / Installation depth | 287 mm / 212 mm / 67 mm (Mounting cutout, depth with bus if bus system present in the device) |
| Item number | 2400810 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRCABD |
| Product key | DRCABD |
| GTIN | 4055626097435 |
| Weight per piece (including packing) | 1’800 g |
| Weight per piece (excluding packing) | 1’800 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen