TP043STB/100130003 S00068
-
Touch panel
2401405
Touch panel, 10.92 cm / 4.3"-TFT display (analog resistive (polyester)), 480 x 272 pixel(s) (WQVGA), 262144 colors, Arm® Cortex®-A8, 800 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Movicon™, without bus system
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Operator panel |
| Computer data | |
| Processor | Arm® Cortex®-A8, 800 MHz |
| Operating system | Windows® Embedded Compact 7 |
| RAM | 512 MB LPDDR SDRAM |
| Data storage system | NAND-Flash, 256 MB |
| Slots | 1x SD |
| Display | |
| Display type | 10.92 cm / 4.3"-TFT |
| Screen resolution | 480 x 272 Pixel(s) (WQVGA) |
| Touch technology | analog resistive (polyester) |
| Display lighting type | LED |
| Brightness | 385 cd/m² typical (adjustable) |
| MTBF | 40000 h |
| Color spectrum | 262144 colors |
| Reading angle left | 75.00 ° |
| Reading angle right | 75.00 ° |
| Reading angle top | 63.00 ° |
| Reading angle bottom | 75.00 ° |
| Interfaces | 2x USB Host 2.0 |
| Network | 1 x Ethernet (10/100 Mbps), RJ45 |
| Bus system | without bus system |
| User software | Movicon™ |
| Service life of battery | 5 years (typical) |
| Supply | |
| Power supply unit | 24 V DC ±20 % |
| Typical current consumption | 0.2 A |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Mounting type | Front mounting |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Steel sheet, zinc-plated |
| Ambient conditions | |
| Degree of protection | IP65 (front), IP20 (back) |
| NEMA 4X | |
| Ambient temperature (operation) | 0 °C ... 50 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Altitude | 3000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Shock | 15g, according to IEC 60068-2-27 |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| External dimensions | |
| Width / Height / Depth | 140 mm / 100 mm / 5 mm (Dimensions of the front plate) |
| Installation dimensions | |
| Width / Height / Installation depth | 132 mm / 92 mm / (Installation cutout) |
| Installation depth | 42 mm, |
| Item number | 2401405 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRCABC |
| Product key | DRCABC |
| GTIN | 4055626146416 |
| Weight per piece (including packing) | 610.1 g |
| Weight per piece (excluding packing) | 610.1 g |
| Country of origin | Information on the country of origin is provided with the delivery. |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen