BTP 2102W
-
Touch panel
1046667
Touch panel, 25.7 cm / 10.1"-TFT display (analog resistive), 1024 x 600 pixel(s) (WSVGA), 16.7 million colors, Arm® Cortex®-A7, 528 MHz i.MX6 UL, 2x COM (RS-232/422/485), 1x USB 2.0, Typ A, 1x USB 2.0, Typ B, 1 x Ethernet (10/100 Mbps), RJ45, Windows® Embedded Compact 7, Visu+, without bus system
Product details
Compatible products
Your advantages
Visu+ RT integrated as standard in all BTP 2000 devices
Connection to all relevant control systems, thanks to a large number of available drivers
Developed for basic applications with attractive price/performance ratio
3 display sizes in 16:9 format