TOOL-CASE BASIC
-
Toolbox
1212428
No. ELDAS®:
983385079
No. ELDAS®:
983385079
Tool case, equipped with: cable cutter, diagonal cutter, combination and needle-nose pliers, stripping pliers, stripping tools, crimping pliers, screwdrivers, control cabinet key, sample set, box of ferrules
Product details
-
-
CRIMPFOX 10S - Crimping pliers 1212045
-
CRIMPFOX-RCI 6 - Crimping pliers 1212057
-
CUTFOX 18 - Cable-cutting tool 1212129
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
UNIFOX-C VDE - Combination pliers 1212202
-
UNIFOX-P VDE - Needle-nose pliers 1212204
-
WIREFOX 10 - Stripping tool 1212150
-
WIREFOX-D 11 - Stripping tool 1212160
-
WIREFOX-D 40 - Stripping tool 1212161
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
SZF 2-0,8X4,0 - Screwdriver 1204520
-
SZF 3-1,0X5,5 - Screwdriver 1206612
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SZS 0,5X3,0 VDE - Screwdriver 1207404
-
SZS 1,0X4,0 VDE - Screwdriver 1205066
-
SZS 1,0X6,5 VDE - Screwdriver 1205079
-
SZK PH1 VDE - Screwdriver 1205150
-
SZK PH2 VDE - Screwdriver 1205163
-
SZK PZ1 VDE - Screwdriver 1206450
-
SZK PZ2 VDE - Screwdriver 1206463
-
USS 4 - Control cabinet key 1203149
-
SAMPLE-TOOL-CASE-CABLE-SET - Sample set 1208335
-
AI SORTI BOX RD - Assortment box 3202960
| Environmental Product Compliance | |
| California Proposition 65 | Further information on California's prop. 65 is available under "Downloads" in the manufacturer's declaration |
| Product type | Tool set |
| Type of packaging | Case |
| Width | 475 mm |
| Height | 110 mm |
| Length | 425 mm |
| Color | multicolored (RAL -) |
| Item number | 1212428 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BH3511 |
| Product key | BH3511 |
| GTIN | 4046356514613 |
| Weight per piece (including packing) | 6’768 g |
| Weight per piece (excluding packing) | 6’768 g |
| Customs tariff number | 82060000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 21045003 |
| ECLASS-15.0 | 21045003 |
ETIM
| ETIM 10.0 | EC000149 |
UNSPSC
| UNSPSC 21.0 | 27113200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen