Test plug terminal block, color: black, product range: Test plug
Product details
Product family
Test plug
Number of positions
1
Pitch
0 mm
Dimensional drawing
Pitch
-
Color (Housing)
black (RAL 9005)
Item number
1718207
Packing unit
10 pc
Minimum order quantity
10 pc
Note
Made to order (non-returnable)
Sales key
AARZFA
Product key
AARZFA
GTIN
4017918024819
Weight per piece (including packing)
14.11 g
Weight per piece (excluding packing)
11.376 g
Customs tariff number
85366900
Country of origin
DE
ECLASS
ECLASS-13.0
27440313
ECLASS-15.0
27440313
ETIM
ETIM 10.0
EC002255
UNSPSC
UNSPSC 21.0
20122000
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.