Test plug terminal block, product range: Test plug
Product details
Product type
Test plug terminal block
Product family
Test plug
Number of positions
5
Pitch
0 mm
Pitch
-
Item number
1301216
Packing unit
10 pc
Minimum order quantity
10 pc
Sales key
AARZFA
Product key
AARZFA
GTIN
4017918103989
Weight per piece (including packing)
11.9 g
Weight per piece (excluding packing)
11.66 g
Customs tariff number
85366900
Country of origin
DE
ECLASS
ECLASS-13.0
27440313
ECLASS-15.0
27440313
ETIM
ETIM 10.0
EC002255
UNSPSC
UNSPSC 21.0
20122000
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.